Cacciavite Pozidriv Multi Craft

Cacciavite Pozidriv Multi Craft

The multi-craft grip has a large outer diameter, making it easy to apply torque.

[Features]
· Multicraft handle that makes it easy to apply torque and does not slip even if hands are oily.

Codice componente

Qui sono indicati i codici componente
correlati al prodotto ricercato

Codice componente
6192-0-60
6192-1-80
6192-2-100
6192-3-150
Codice componentePrezzo unitario standardSconto volumi elevatiGiorni spedizione?Shaft length L (mm) Size Nut diameter (φ)
(mm)
Overall Length
(mm)
Weight
(g)
Compatible Screw Features

13.06 €

3 giorni 60PZ0414035M1.6-2The multi-craft grip has a rough texture, making it less slippery even when gripped with wet or oily hands. It is also rounded at the rear end of the handle, allowing strong force to be applied in the vertical direction, resulting in cam-out prevention. Since the blade is nickel-chromium-plated, it looks beautiful and is resistant to rust. The wrench has a 5-digit production number, which allows referencing everything back through the manufacturing process of the raw material.

15.05 €

3 giorni 80PZ1517560M2.5-3The multi-craft grip has a rough texture, making it less slippery even when gripped with wet or oily hands. It is also rounded at the rear end of the handle, allowing strong force to be applied in the vertical direction, resulting in cam-out prevention. Since the blade is nickel-chromium-plated, it looks beautiful and is resistant to rust. The wrench has a 5-digit production number, which allows referencing everything back through the manufacturing process of the raw material.

18.88 €

3 giorni 100PZ2620585M3-5The multi-craft grip has a rough texture, making it less slippery even when gripped with wet or oily hands. It is also rounded at the rear end of the handle, allowing strong force to be applied in the vertical direction, resulting in cam-out prevention. Since the blade is nickel-chromium-plated, it looks beautiful and is resistant to rust. The wrench has a 5-digit production number, which allows referencing everything back through the manufacturing process of the raw material.

24.61 €

3 giorni 150PZ38270167M6-8The multi-craft grip has a rough texture, making it less slippery even when gripped with wet or oily hands. It is also rounded at the rear end of the handle, allowing strong force to be applied in the vertical direction, resulting in cam-out prevention. Since the blade is nickel-chromium-plated, it looks beautiful and is resistant to rust. The wrench has a 5-digit production number, which allows referencing everything back through the manufacturing process of the raw material.

Loading...

  1. 1

Informazioni di base

Tip standards Phillips (+) Single Product/Set Classification Single Item Shaft type Round
Magnet NA Shaft through NA Bolster NA
Grip Type Resin

Ulteriori prodotti in questa categoria

Supporto tecnico