[Features]
· Soft-to-the-touch Swiss grip screwdriver.
· T27-T30 include a hexagonal base.
Codice componente
Qui sono indicati i codici componente
correlati al prodotto ricercato
Codice componente |
---|
8401-7 |
8401-8 |
8401-10 |
8401-15 |
8401-20 |
8401-27 |
Codice componente | Prezzo unitario standard | Sconto volumi elevati | Giorni spedizione? | Shaft length L (mm) | Bolster | Size | Nut diameter (φ) (mm) | Overall Length (mm) | Weight (g) | Supplement | Features |
---|---|---|---|---|---|---|---|---|---|---|---|
13.68 € | 8 giorni | 50 | N/A | T7 | 3 | 127 | 15 | - | The Swiss grip is a handle made of 2 new innovative types of materials. This screwdriver was developed with the application of the latest plastics technology. Handle shape is Multi-Craft, based on ergonomic design, and the carefully selected surface material is close to the hardness of human hands. This further enhances the characteristics of the conventional PB handle, giving the Swiss grip a soft and warm feel. The symbol marking the tip shape of the screwdriver at the rear of the handle also indicates the size, so you can quickly select a suitable screwdriver for work. The interior is sturdy and the outside a new soft structure, based on the Swiss grip handle special surface structure, which makes it less slippery even when gripping with wet hands; furthermore, it is resistant to oil and gasoline and even if it does get dirty can be easily cleaned. The Swiss Grip also considers environmental preservation, with recyclable handle materials (polypropylene and santoprene). | ||
14.60 € | 8 giorni | 60 | N/A | T8 | 3 | 140 | 19 | - | The Swiss grip is a handle made of 2 new innovative types of materials. This screwdriver was developed with the application of the latest plastics technology. Handle shape is Multi-Craft, based on ergonomic design, and the carefully selected surface material is close to the hardness of human hands. This further enhances the characteristics of the conventional PB handle, giving the Swiss grip a soft and warm feel. The symbol marking the tip shape of the screwdriver at the rear of the handle also indicates the size, so you can quickly select a suitable screwdriver for work. The interior is sturdy and the outside a new soft structure, based on the Swiss grip handle special surface structure, which makes it less slippery even when gripping with wet hands; furthermore, it is resistant to oil and gasoline and even if it does get dirty can be easily cleaned. The Swiss Grip also considers environmental preservation, with recyclable handle materials (polypropylene and santoprene). | ||
16.03 € | 4 giorni | 70 | N/A | T10 | 3.5 | 160 | 28 | - | The Swiss grip is a handle made of 2 new innovative types of materials. This screwdriver was developed with the application of the latest plastics technology. Handle shape is Multi-Craft, based on ergonomic design, and the carefully selected surface material is close to the hardness of human hands. This further enhances the characteristics of the conventional PB handle, giving the Swiss grip a soft and warm feel. The symbol marking the tip shape of the screwdriver at the rear of the handle also indicates the size, so you can quickly select a suitable screwdriver for work. The interior is sturdy and the outside a new soft structure, based on the Swiss grip handle special surface structure, which makes it less slippery even when gripping with wet hands; furthermore, it is resistant to oil and gasoline and even if it does get dirty can be easily cleaned. The Swiss Grip also considers environmental preservation, with recyclable handle materials (polypropylene and santoprene). | ||
16.96 € | 4 giorni | 80 | N/A | T15 | 4 | 175 | 38 | - | The Swiss grip is a handle made of 2 new innovative types of materials. This screwdriver was developed with the application of the latest plastics technology. Handle shape is Multi-Craft, based on ergonomic design, and the carefully selected surface material is close to the hardness of human hands. This further enhances the characteristics of the conventional PB handle, giving the Swiss grip a soft and warm feel. The symbol marking the tip shape of the screwdriver at the rear of the handle also indicates the size, so you can quickly select a suitable screwdriver for work. The interior is sturdy and the outside a new soft structure, based on the Swiss grip handle special surface structure, which makes it less slippery even when gripping with wet hands; furthermore, it is resistant to oil and gasoline and even if it does get dirty can be easily cleaned. The Swiss Grip also considers environmental preservation, with recyclable handle materials (polypropylene and santoprene). | ||
17.87 € | 4 giorni | 100 | N/A | T20 | 5 | 200 | 54 | - | The Swiss grip is a handle made of 2 new innovative types of materials. This screwdriver was developed with the application of the latest plastics technology. Handle shape is Multi-Craft, based on ergonomic design, and the carefully selected surface material is close to the hardness of human hands. This further enhances the characteristics of the conventional PB handle, giving the Swiss grip a soft and warm feel. The symbol marking the tip shape of the screwdriver at the rear of the handle also indicates the size, so you can quickly select a suitable screwdriver for work. The interior is sturdy and the outside a new soft structure, based on the Swiss grip handle special surface structure, which makes it less slippery even when gripping with wet hands; furthermore, it is resistant to oil and gasoline and even if it does get dirty can be easily cleaned. The Swiss Grip also considers environmental preservation, with recyclable handle materials (polypropylene and santoprene). | ||
25.85 € | 8 giorni | 125 | Incluso | T27 | 6 | 230 | 77 | Comes with hexagonal base | The Swiss grip is a handle made of 2 new innovative types of materials. This screwdriver was developed with the application of the latest plastics technology. Handle shape is Multi-Craft, based on ergonomic design, and the carefully selected surface material is close to the hardness of human hands. This further enhances the characteristics of the conventional PB handle, giving the Swiss grip a soft and warm feel. The symbol marking the tip shape of the screwdriver at the rear of the handle also indicates the size, so you can quickly select a suitable screwdriver for work. The interior is sturdy and the outside a new soft structure, based on the Swiss grip handle special surface structure, which makes it less slippery even when gripping with wet hands; furthermore, it is resistant to oil and gasoline and even if it does get dirty can be easily cleaned. The Swiss Grip also considers environmental preservation, with recyclable handle materials (polypropylene and santoprene). |
Loading...
Tip standards | Torx | Single Product/Set Classification | Articolo singolo | Shaft type | Tipo rotondo |
---|---|---|---|---|---|
Magnet | N/A | Shaft through | N/A | Grip Type | Resina |
Vi chiediamo gentilmente di aiutarci a migliorare il nostro sito
É gradito un commento sull'e-Catalog MISUMI
Grazie della collaborazione.
Vi preghiamo di utilizzare l'apposito modulo di richiesta.