Lightning LC

Codice componente

Qui sono indicati i codici componente
correlati al prodotto ricercato

Codice componente
LC-12C-20
LC-12C-22
LC-12C-30
Codice componentePrezzo unitario standardSconto volumi elevatiGiorni spedizione?Hole Diameter
(mm)
Included ring
(mm)
JAN Code Features Application

101.79 €

6 giorni 20-4936091016162Diamond layer of 8 mm provides long life. Segment type with an emphasis on cutting quality.Cutting secondary concrete materials and blocks

101.79 €

6 giorni 22204936091016179Diamond layer of 8 mm provides long life. Segment type with an emphasis on cutting quality.Cutting secondary concrete materials and blocks

101.79 €

6 giorni 30.520/22/25.44936091016193Diamond layer of 8 mm provides long life. Segment type with an emphasis on cutting quality.Cutting secondary concrete materials and blocks

Loading...

  1. 1

Informazioni di base

Product Type Diamond cutter Application For concrete, mortar Outer Diameter(mm) 300
Blade thickness(mm) 3 Tip Height(mm) 8 Details Type Cutting concrete (for engines)

Ulteriori prodotti in questa categoria

Altri articoli che potrebbero interessarti

Supporto tecnico