• A causa di motivi tecnici, il pagamento con carta di credito non è temporaneamente possibile. Ci scusiamo per l'inconveniente.

Fresa per smussatura gambo esagonale

Fresa per smussatura gambo esagonale

For countersinking and pipe chamfering when fastening wood screws. Can also be used on wood, light metals such as aluminum and copper, and mild steel which has not been tempered.

Codice componente

Qui sono indicati i codici componente
correlati al prodotto ricercato

Codice componente
CS6-06
CS6-10
CS6-13
CS6-16
CS6-20
Codice componentePrezzo unitario standardSconto volumi elevatiGiorni spedizione?Tool Diameter (D)
(mm)
Cord JAN Code Features Detailed work material Shaft Drill RPM
(rpm)
Main Body Material

7.48 €

6 giorni 64020744954458231065Used for countersinking when fastening wood screws, and can also be used on wood for pipe chamfering, light metals such as aluminum and copper, and mild steel which has not been tempered.Wood, light metals, and mild steelHexagonal Shaft (Impact Compatible Shaft)5000High-grade Carbon Tool Steel

8.53 €

6 giorni 104020754954458231072Used for countersinking when fastening wood screws, and can also be used on wood for pipe chamfering, light metals such as aluminum and copper, and mild steel which has not been tempered.Wood, light metals, and mild steelHexagonal Shaft (Impact Compatible Shaft)5000High-grade Carbon Tool Steel

9.28 €

6 giorni 134020764954458231089Used for countersinking when fastening wood screws, and can also be used on wood for pipe chamfering, light metals such as aluminum and copper, and mild steel which has not been tempered.Wood, light metals, and mild steelHexagonal Shaft (Impact Compatible Shaft)5000High-grade Carbon Tool Steel

9.54 €

6 giorni 164020774954458231096Used for countersinking when fastening wood screws, and can also be used on wood for pipe chamfering, light metals such as aluminum and copper, and mild steel which has not been tempered.Wood, light metals, and mild steelHexagonal Shaft (Impact Compatible Shaft)5000High-grade Carbon Tool Steel

10.62 €

6 giorni 204020784954458231102Used for countersinking when fastening wood screws, and can also be used on wood for pipe chamfering, light metals such as aluminum and copper, and mild steel which has not been tempered.Wood, light metals, and mild steelHexagonal Shaft (Impact Compatible Shaft)5000High-grade Carbon Tool Steel

Loading...

  1. 1

Informazioni di base

Application Hole Chamfer / Chamfering/Horizontal work material Aluminum / Copper Single blade, two blades Single blade
Coating Y/N NA Coating Type Non-Coated Shaft Diameter(mm) 6.35

Ulteriori prodotti in questa categoria

Altri articoli che potrebbero interessarti

Supporto tecnico