Punta corta con gambo esagonale in cobalto

Codice componente

Qui sono indicati i codici componente
correlati al prodotto ricercato

Codice componente
TCD-1.5
TCD-2.0
TCD-2.5
TCD-2.8
TCD-3.0
TCD-3.2
TCD-3.3
TCD-3.4
TCD-3.5
TCD-3.6
TCD-3.8
TCD-4.0
TCD-4.2
TCD-4.5
TCD-4.8
TCD-5.0
TCD-5.5
TCD-6.0
TCD-6.5
Codice componentePrezzo unitario standardSconto volumi elevatiGiorni spedizione?Hole Diameter
(mm)
Cord JAN Code Features Application Classification Material Hexagonal Shaft Part Materials Applicable Model

5.63 €

5 giorni 1.58195214954458022151Outstanding usability... Difficult to break, with little center run-out. Outstanding cutting... Cross-thinning machined to firmly grip workpiece. Bite at cutting start is good, for drilling with little force.For drilling holes on stainless steel, light metal, general steel material, timber or resins.Cobalt HSS steel drill bladeCobalt HSS steelS45CElectric Drill Chargeable Drill Drilling Machine

6.61 €

3 giorni 28195234954458022205Outstanding usability... Difficult to break, with little center run-out. Outstanding cutting... Cross-thinning machined to firmly grip workpiece. Bite at cutting start is good, for drilling with little force.For drilling holes on stainless steel, light metal, general steel material, timber or resins.Cobalt HSS steel drill bladeCobalt HSS steelS45CElectric Drill Chargeable Drill Drilling Machine

6.61 €

3 giorni 2.58195254954458022250Outstanding usability... Difficult to break, with little center run-out. Outstanding cutting... Cross-thinning machined to firmly grip workpiece. Bite at cutting start is good, for drilling with little force.For drilling holes on stainless steel, light metal, general steel material, timber or resins.Cobalt HSS steel drill bladeCobalt HSS steelS45CElectric Drill Chargeable Drill Drilling Machine

5.63 €

6 giorni 2.88195264954458022281Outstanding usability... Difficult to break, with little center run-out. Outstanding cutting... Cross-thinning machined to firmly grip workpiece. Bite at cutting start is good, for drilling with little force.For drilling holes on stainless steel, light metal, general steel material, timber or resins.Cobalt HSS steel drill bladeCobalt HSS steelS45CElectric Drill Chargeable Drill Drilling Machine

6.61 €

Disponibile 3 giorni 38195274954458022304Outstanding usability... Difficult to break, with little center run-out. Outstanding cutting... Cross-thinning machined to firmly grip workpiece. Bite at cutting start is good, for drilling with little force.For drilling holes on stainless steel, light metal, general steel material, timber or resins.Cobalt HSS steel drill bladeCobalt HSS steelS45CElectric Drill Chargeable Drill Drilling Machine

7.02 €

3 giorni 3.28195284954458022328Outstanding usability... Difficult to break, with little center run-out. Outstanding cutting... Cross-thinning machined to firmly grip workpiece. Bite at cutting start is good, for drilling with little force.For drilling holes on stainless steel, light metal, general steel material, timber or resins.Cobalt HSS steel drill bladeCobalt HSS steelS45CElectric Drill Chargeable Drill Drilling Machine

6.03 €

6 giorni 3.38195294954458022335Outstanding usability... Difficult to break, with little center run-out. Outstanding cutting... Cross-thinning machined to firmly grip workpiece. Bite at cutting start is good, for drilling with little force.For drilling holes on stainless steel, light metal, general steel material, timber or resins.Cobalt HSS steel drill bladeCobalt HSS steelS45CElectric Drill Chargeable Drill Drilling Machine

7.02 €

3 giorni 3.48194974954458022342Outstanding usability... Difficult to break, with little center run-out. Outstanding cutting... Cross-thinning machined to firmly grip workpiece. Bite at cutting start is good, for drilling with little force.For drilling holes on stainless steel, light metal, general steel material, timber or resins.Cobalt HSS steel drill bladeCobalt HSS steelS45CElectric Drill Chargeable Drill Drilling Machine

7.36 €

Disponibile 3 giorni 3.58195304954458022359Outstanding usability... Difficult to break, with little center run-out. Outstanding cutting... Cross-thinning machined to firmly grip workpiece. Bite at cutting start is good, for drilling with little force.For drilling holes on stainless steel, light metal, general steel material, timber or resins.Cobalt HSS steel drill bladeCobalt HSS steelS45CElectric Drill Chargeable Drill Drilling Machine

6.37 €

Disponibile 5 giorni 3.68194984954458022366Outstanding usability... Difficult to break, with little center run-out. Outstanding cutting... Cross-thinning machined to firmly grip workpiece. Bite at cutting start is good, for drilling with little force.For drilling holes on stainless steel, light metal, general steel material, timber or resins.Cobalt HSS steel drill bladeCobalt HSS steelS45CElectric Drill Chargeable Drill Drilling Machine

6.37 €

Disponibile 5 giorni 3.88195314954458022380Outstanding usability... Difficult to break, with little center run-out. Outstanding cutting... Cross-thinning machined to firmly grip workpiece. Bite at cutting start is good, for drilling with little force.For drilling holes on stainless steel, light metal, general steel material, timber or resins.Cobalt HSS steel drill bladeCobalt HSS steelS45CElectric Drill Chargeable Drill Drilling Machine

7.36 €

Disponibile 3 giorni 48195324954458022403Outstanding usability... Difficult to break, with little center run-out. Outstanding cutting... Cross-thinning machined to firmly grip workpiece. Bite at cutting start is good, for drilling with little force.For drilling holes on stainless steel, light metal, general steel material, timber or resins.Cobalt HSS steel drill bladeCobalt HSS steelS45CElectric Drill Chargeable Drill Drilling Machine

6.53 €

Disponibile 3 giorni 4.28195334954458022427Outstanding usability... Difficult to break, with little center run-out. Outstanding cutting... Cross-thinning machined to firmly grip workpiece. Bite at cutting start is good, for drilling with little force.For drilling holes on stainless steel, light metal, general steel material, timber or resins.Cobalt HSS steel drill bladeCobalt HSS steelS45CElectric Drill Chargeable Drill Drilling Machine

7.36 €

Disponibile 3 giorni 4.58195344954458022458Outstanding usability... Difficult to break, with little center run-out. Outstanding cutting... Cross-thinning machined to firmly grip workpiece. Bite at cutting start is good, for drilling with little force.For drilling holes on stainless steel, light metal, general steel material, timber or resins.Cobalt HSS steel drill bladeCobalt HSS steelS45CElectric Drill Chargeable Drill Drilling Machine

7.70 €

3 giorni 4.88195354954458022489Outstanding usability... Difficult to break, with little center run-out. Outstanding cutting... Cross-thinning machined to firmly grip workpiece. Bite at cutting start is good, for drilling with little force.For drilling holes on stainless steel, light metal, general steel material, timber or resins.Cobalt HSS steel drill bladeCobalt HSS steelS45CElectric Drill Chargeable Drill Drilling Machine

6.72 €

6 giorni 58195364954458022502Outstanding usability... Difficult to break, with little center run-out. Outstanding cutting... Cross-thinning machined to firmly grip workpiece. Bite at cutting start is good, for drilling with little force.For drilling holes on stainless steel, light metal, general steel material, timber or resins.Cobalt HSS steel drill bladeCobalt HSS steelS45CElectric Drill Chargeable Drill Drilling Machine

7.53 €

6 giorni 5.58195384954458022557Outstanding usability... Difficult to break, with little center run-out. Outstanding cutting... Cross-thinning machined to firmly grip workpiece. Bite at cutting start is good, for drilling with little force.For drilling holes on stainless steel, light metal, general steel material, timber or resins.Cobalt HSS steel drill bladeCobalt HSS steelS45CElectric Drill Chargeable Drill Drilling Machine

7.72 €

3 giorni 68195394954458022601Outstanding usability... Difficult to break, with little center run-out. Outstanding cutting... Cross-thinning machined to firmly grip workpiece. Bite at cutting start is good, for drilling with little force.For drilling holes on stainless steel, light metal, general steel material, timber or resins.Cobalt HSS steel drill bladeCobalt HSS steelS45CElectric Drill Chargeable Drill Drilling Machine

8.52 €

Disponibile 3 giorni 6.58195404954458022656Outstanding usability... Difficult to break, with little center run-out. Outstanding cutting... Cross-thinning machined to firmly grip workpiece. Bite at cutting start is good, for drilling with little force.For drilling holes on stainless steel, light metal, general steel material, timber or resins.Cobalt HSS steel drill bladeCobalt HSS steelS45CElectric Drill Chargeable Drill Drilling Machine

Loading...

  1. 1

Informazioni di base

Overall Length(mm) 80 Groove Length(mm) 40 Hexagonal Shaft(mm) 6.35
Product Type For stainless steel Details Type Cobalt HSS steel drill blade

Ulteriori prodotti in questa categoria

Altri articoli che potrebbero interessarti

Supporto tecnico