Punta a doppio uso per lavorazione del legno

Codice componente

Qui sono indicati i codici componente
correlati al prodotto ricercato

Codice componente
TWK-3.0
TWK-4.0
TWK-5.0
TWK-6.0
TWK-7.0
TWK-8.0
TWK-9.0
TWK-10.0
TWK-11.0
TWK-12.0
TWK-13.5
TWK-15.0
TWK-18.0
TWK-20.0
TWK-21.0
TWK-24.0
TWK-27.0
TWK-30.0
Codice componentePrezzo unitario standardSconto volumi elevatiGiorni spedizione?Hole Diameter
(mm)
Overall Length
(mm)
Groove Length
(mm)
Hexagonal Shaft
(mm)
Cord JAN Code Features Material Application Applicable Model

8.79 €

Disponibile 3 giorni 3150856.358231714954458020119You can quickly bore holes because it has a spiral shape that allows the drill bit tip to bite easily. Clean finish on the machined surface.S45C/Tip Black PlatingFor Punching Holes in Wood, Plywood, and Composite PanelsDrill screwdriver impact screwdriver (12 V or more, up to 21 mm drill press)

7.81 €

Disponibile 5 giorni 4150856.358231724954458020126You can quickly bore holes because it has a spiral shape that allows the drill bit tip to bite easily. Clean finish on the machined surface.S45C/Tip Black PlatingFor Punching Holes in Wood, Plywood, and Composite PanelsDrill screwdriver impact screwdriver (12 V or more, up to 21 mm drill press)

7.82 €

Disponibile 5 giorni 51651006.358231734954458020133You can quickly bore holes because it has a spiral shape that allows the drill bit tip to bite easily. Clean finish on the machined surface.S45C/Tip Black PlatingFor Punching Holes in Wood, Plywood, and Composite PanelsDrill screwdriver impact screwdriver (12 V or more, up to 21 mm drill press)

7.84 €

Disponibile 5 giorni 61651006.358231744954458020140You can quickly bore holes because it has a spiral shape that allows the drill bit tip to bite easily. Clean finish on the machined surface.S45C/Tip Black PlatingFor Punching Holes in Wood, Plywood, and Composite PanelsDrill screwdriver impact screwdriver (12 V or more, up to 21 mm drill press)

7.86 €

Disponibile 5 giorni 71651006.358231754954458020157You can quickly bore holes because it has a spiral shape that allows the drill bit tip to bite easily. Clean finish on the machined surface.S45C/Tip Black PlatingFor Punching Holes in Wood, Plywood, and Composite PanelsDrill screwdriver impact screwdriver (12 V or more, up to 21 mm drill press)

8.89 €

3 giorni 81651006.358231761954458020171You can quickly bore holes because it has a spiral shape that allows the drill bit tip to bite easily. Clean finish on the machined surface.S45C/Tip Black PlatingFor Punching Holes in Wood, Plywood, and Composite PanelsDrill screwdriver impact screwdriver (12 V or more, up to 21 mm drill press)

8.96 €

Disponibile 3 giorni 91851206.358231774954458020195You can quickly bore holes because it has a spiral shape that allows the drill bit tip to bite easily. Clean finish on the machined surface.S45C/Tip Black PlatingFor Punching Holes in Wood, Plywood, and Composite PanelsDrill screwdriver impact screwdriver (12 V or more, up to 21 mm drill press)

8.00 €

Disponibile 6 giorni 101851206.358231784954458020201You can quickly bore holes because it has a spiral shape that allows the drill bit tip to bite easily. Clean finish on the machined surface.S45C/Tip Black PlatingFor Punching Holes in Wood, Plywood, and Composite PanelsDrill screwdriver impact screwdriver (12 V or more, up to 21 mm) drill press

8.07 €

Disponibile 6 giorni 111851206.358231794954458020225You can quickly bore holes because it has a spiral shape that allows the drill bit tip to bite easily. Clean finish on the machined surface.S45C/Tip Black PlatingFor Punching Holes in Wood, Plywood, and Composite PanelsDrill screwdriver impact screwdriver (12 V or more, up to 21 mm drill press)

8.10 €

6 giorni 121851206.358231804954458020232You can quickly bore holes because it has a spiral shape that allows the drill bit tip to bite easily. Clean finish on the machined surface.S45C/Tip Black PlatingFor Punching Holes in Wood, Plywood, and Composite PanelsDrill screwdriver impact screwdriver (12 V or more, up to 21 mm drill press)

9.24 €

Disponibile 6 giorni 13.52051356.358231814954458020256You can quickly bore holes because it has a spiral shape that allows the drill bit tip to bite easily. Clean finish on the machined surface.S45C/Tip Black PlatingFor Punching Holes in Wood, Plywood, and Composite PanelsDrill screwdriver impact screwdriver (12 V or more, up to 21 mm drill press)

9.30 €

6 giorni 152051356.358231824954458020270You can quickly bore holes because it has a spiral shape that allows the drill bit tip to bite easily. Clean finish on the machined surface.S45C/Tip Black PlatingFor Punching Holes in Wood, Plywood, and Composite PanelsDrill screwdriver impact screwdriver (12 V or more, up to 21 mm drill press)

10.53 €

Disponibile 6 giorni 182051356.358231834954458020300You can quickly bore holes because it has a spiral shape that allows the drill bit tip to bite easily. Clean finish on the machined surface.S45C/Tip Black PlatingFor Punching Holes in Wood, Plywood, and Composite PanelsDrill screwdriver impact screwdriver (12 V or more, up to 21 mm drill press)

11.59 €

Disponibile 5 giorni 202051356.358231844954458020324You can quickly bore holes because it has a spiral shape that allows the drill bit tip to bite easily. Clean finish on the machined surface.S45C/Tip Black PlatingFor Punching Holes in Wood, Plywood, and Composite PanelsDrill screwdriver impact screwdriver (12 V or more, up to 21 mm drill press)

11.71 €

Disponibile 5 giorni 212051356.358231854954458020331You can quickly bore holes because it has a spiral shape that allows the drill bit tip to bite easily. Clean finish on the machined surface.S45C/Tip Black PlatingFor Punching Holes in Wood, Plywood, and Composite PanelsDrill screwdriver impact screwdriver (12 V or more, up to 21 mm drill press)

14.03 €

6 giorni 24230160108231864954458020355You can quickly bore holes because it has a spiral shape that allows the drill bit tip to bite easily. Clean finish on the machined surface.S45C/Tip Black PlatingFor Punching Holes in Wood, Plywood, and Composite PanelsDrill screwdriver impact screwdriver (12 V or more, up to 21 mm drill press)

15.46 €

Disponibile 5 giorni 27230160108231874954458020386You can quickly bore holes because it has a spiral shape that allows the drill bit tip to bite easily. Clean finish on the machined surface.S45C/Tip Black PlatingFor Punching Holes in Wood, Plywood, and Composite PanelsDrill screwdriver impact screwdriver (12 V or more, up to 21 mm drill press)

16.82 €

Disponibile 5 giorni 30230160108231884954458020393You can quickly bore holes because it has a spiral shape that allows the drill bit tip to bite easily. Clean finish on the machined surface.S45C/Tip Black PlatingFor Punching Holes in Wood, Plywood, and Composite PanelsDrill screwdriver impact screwdriver (12 V or more, up to 21 mm drill press)

Loading...

  1. 1

Ulteriori prodotti in questa categoria

Altri articoli che potrebbero interessarti

Supporto tecnico