• A causa del tifone in Giappone / Tokyo, alcuni prodotti potrebbero riportare ritardi nella consegna. Ci scusiamo per l'inconveniente e ringraziamo per la comprensione.
  • A causa di motivi tecnici, il pagamento con carta di credito non è temporaneamente possibile. Ci scusiamo per l'inconveniente.

Punta corta per lavorazione del legno

Codice componente

Qui sono indicati i codici componente
correlati al prodotto ricercato

Codice componente
TWS-3.0
TWS-4.0
TWS-5.0
TWS-6.0
TWS-7.0
TWS-8.0
TWS-9.0
TWS-10.0
TWS-10.5
TWS-11.0
TWS-12.0
TWS-13.5
TWS-15.0
TWS-18.0
TWS-20.0
TWS-21.0
TWS-24.0
TWS-27.0
TWS-30.0
Codice componentePrezzo unitario standardSconto volumi elevatiGiorni spedizione?Hole Diameter
(mm)
Overall Length
(mm)
Groove Length
(mm)
Hexagonal Shaft
(mm)
Cord JAN Code Features Material Application Applicable Model

8.53 €

Disponibile 3 giorni 3100506.358231514954458020416You can quickly bore holes because it has a spiral shape that allows the drill bit tip to bite easily. Clean finish on the machined surface.S45C/Tip Black PlatingFor Punching Holes in Wood, Plywood, and Composite PanelsDrill screwdriver impact screwdriver (12 V or more, up to 21 mm drill press)

7.46 €

Disponibile 6 giorni 4100506.358231524954458020423You can quickly bore holes because it has a spiral shape that allows the drill bit tip to bite easily. Clean finish on the machined surface.S45C/Tip Black PlatingFor Punching Holes in Wood, Plywood, and Composite PanelsDrill screwdriver impact screwdriver (12 V or more, up to 21 mm drill press)

7.47 €

6 giorni 5105556.358231534954458020430You can quickly bore holes because it has a spiral shape that allows the drill bit tip to bite easily. Clean finish on the machined surface.S45C/Tip Black PlatingFor Punching Holes in Wood, Plywood, and Composite PanelsDrill screwdriver impact screwdriver (12 V or more, up to 21 mm drill press)

8.59 €

3 giorni 6105556.358231544954458020447You can quickly bore holes because it has a spiral shape that allows the drill bit tip to bite easily. Clean finish on the machined surface.S45C/Tip Black PlatingFor Punching Holes in Wood, Plywood, and Composite PanelsDrill screwdriver impact screwdriver (12 V or more, up to 21 mm drill press)

8.60 €

Disponibile 3 giorni 7105556.358231554954458020454You can quickly bore holes because it has a spiral shape that allows the drill bit tip to bite easily. Clean finish on the machined surface.S45C/Tip Black PlatingFor Punching Holes in Wood, Plywood, and Composite PanelsDrill screwdriver impact screwdriver (12 V or more, up to 21 mm drill press)

8.61 €

3 giorni 8105556.358231564954458020478You can quickly bore holes because it has a spiral shape that allows the drill bit tip to bite easily. Clean finish on the machined surface.S45C/Tip Black PlatingFor Punching Holes in Wood, Plywood, and Composite PanelsDrill screwdriver impact screwdriver (12 V or more, up to 21 mm drill press)

8.64 €

3 giorni 9110606.358231574954458020492You can quickly bore holes because it has a spiral shape that allows the drill bit tip to bite easily. Clean finish on the machined surface.S45C/Tip Black PlatingFor Punching Holes in Wood, Plywood, and Composite PanelsDrill screwdriver impact screwdriver (12 V or more, up to 21 mm drill press)

8.67 €

Disponibile 3 giorni 10110606.358231584954458020508You can quickly bore holes because it has a spiral shape that allows the drill bit tip to bite easily. Clean finish on the machined surface.S45C/Tip Black PlatingFor Punching Holes in Wood, Plywood, and Composite PanelsDrill screwdriver impact screwdriver (12 V or more, up to 21 mm drill press)

7.58 €

Disponibile 6 giorni 10.5110606.358231594954458020515You can quickly bore holes because it has a spiral shape that allows the drill bit tip to bite easily. Clean finish on the machined surface.S45C/Tip Black PlatingFor Punching Holes in Wood, Plywood, and Composite PanelsDrill screwdriver impact screwdriver (12 V or more, up to 21 mm drill press)

8.68 €

Disponibile 3 giorni 11110606.358231604954458020522You can quickly bore holes because it has a spiral shape that allows the drill bit tip to bite easily. Clean finish on the machined surface.S45C/Tip Black PlatingFor Punching Holes in Wood, Plywood, and Composite PanelsDrill screwdriver impact screwdriver (12 V or more, up to 21 mm drill press)

8.69 €

Disponibile 3 giorni 12110606.358231614954458020539You can quickly bore holes because it has a spiral shape that allows the drill bit tip to bite easily. Clean finish on the machined surface.S45C/Tip Black PlatingFor Punching Holes in Wood, Plywood, and Composite PanelsDrill screwdriver impact screwdriver (12 V or more, up to 21 mm drill press)

9.83 €

Disponibile 3 giorni 13.5110606.358231624954458020546You can quickly bore holes because it has a spiral shape that allows the drill bit tip to bite easily. Clean finish on the machined surface.S45C/Tip Black PlatingFor Punching Holes in Wood, Plywood, and Composite PanelsDrill screwdriver impact screwdriver (12 V or more, up to 21 mm drill press)

9.87 €

Disponibile 3 giorni 15110606.358231634954458020577You can quickly bore holes because it has a spiral shape that allows the drill bit tip to bite easily. Clean finish on the machined surface.S45C/Tip Black PlatingFor Punching Holes in Wood, Plywood, and Composite PanelsDrill screwdriver impact screwdriver (12 V or more, up to 21 mm drill press)

11.17 €

3 giorni 18115656.358231644954458020607You can quickly bore holes because it has a spiral shape that allows the drill bit tip to bite easily. Clean finish on the machined surface.S45C/Tip Black PlatingFor Punching Holes in Wood, Plywood, and Composite PanelsDrill screwdriver impact screwdriver (12 V or more, up to 21 mm drill press)

12.35 €

Disponibile 3 giorni 20120706.358231654954458020621You can quickly bore holes because it has a spiral shape that allows the drill bit tip to bite easily. Clean finish on the machined surface.S45C/Tip Black PlatingFor Punching Holes in Wood, Plywood, and Composite PanelsDrill screwdriver impact screwdriver (12 V or more, up to 21 mm drill press)

11.31 €

6 giorni 21120706.358231664954458020638You can quickly bore holes because it has a spiral shape that allows the drill bit tip to bite easily. Clean finish on the machined surface.S45C/Tip Black PlatingFor Punching Holes in Wood, Plywood, and Composite PanelsDrill screwdriver impact screwdriver (12 V or more, up to 21 mm drill press)

13.44 €

Disponibile 5 giorni 2412070108231674954458020652You can quickly bore holes because it has a spiral shape that allows the drill bit tip to bite easily. Clean finish on the machined surface.S45C/Tip Black PlatingFor Punching Holes in Wood, Plywood, and Composite PanelsDrill screwdriver impact screwdriver (12 V or more, up to 21 mm drill press)

14.81 €

6 giorni 2713080108231684954458020683You can quickly bore holes because it has a spiral shape that allows the drill bit tip to bite easily. Clean finish on the machined surface.S45C/Tip Black PlatingFor Punching Holes in Wood, Plywood, and Composite PanelsDrill screwdriver impact screwdriver (12 V or more, up to 21 mm drill press)

15.96 €

6 giorni 3013080108231694954458020690You can quickly bore holes because it has a spiral shape that allows the drill bit tip to bite easily. Clean finish on the machined surface.S45C/Tip Black PlatingFor Punching Holes in Wood, Plywood, and Composite PanelsDrill screwdriver impact screwdriver (12 V or more, up to 21 mm drill press)

Loading...

  1. 1

Ulteriori prodotti in questa categoria

Altri articoli che potrebbero interessarti

Supporto tecnico