Codice componente
Qui sono indicati i codici componente
correlati al prodotto ricercato
Codice componente
|
---|
TRCT-50S |
TRCT-75S |
Codice componente |
Prezzo unitario standard
| Quantità minima d'ordine | Sconto volumi elevati | Width (mm) | Trusco Code | Mass (g) | Features | Adhesive | Amount Of Content | |
---|---|---|---|---|---|---|---|---|---|---|
6.50 € | 12 | 9 giorni | 50 | 356-5653 | 210 | It uses a light and durable cloth. It is easily cuttable and excellent in water resistance. It is translucent, allowing text underneath to be read. Text can be written using an oil-based marker. | Special Acrylic Thread | 1 Roll | ||
9.76 € | 12 | 9 giorni | 75 | 356-5661 | 315 | Superior water resistance as the polyethylene is laminated. Permanent markers can be used. | Acrylic | 1 Roll |
Loading...
Product Type | Nastro adesivo | Color | Trasparenza | Length(m) | 25 |
---|---|---|---|---|---|
Thickness(mm) | 0.14 | Adhesiveness | 3.2N/10mm | Tensile Strength | 40N/10mm |
Color Details | Semi-Transparent | Specifications | Can cut by hand | Material/base | Polyethylene cloth |
Amount Of Content | 1 Roll |
Configura
Proprietà di base
Width(mm)
Trusco Code
Amount Of Content
Tipo
Filtrare per giorni di spedizione standard
Attributi opzionali