• A causa del tifone in Giappone / Tokyo, alcuni prodotti potrebbero riportare ritardi nella consegna. Ci scusiamo per l'inconveniente e ringraziamo per la comprensione.
  • A causa di motivi tecnici, il pagamento con carta di credito non è temporaneamente possibile. Ci scusiamo per l'inconveniente.

Pinza multifunzione in acciaio inossidabile

Codice componente

Qui sono indicati i codici componente
correlati al prodotto ricercato

Codice componente
MFP-1
MFP-2
MFP-3
Codice componentePrezzo unitario standardSconto volumi elevatiGiorni spedizione?Width
(mm)
Height
(mm)
Depth
(mm)
JAN Code Application Function 1 Function 2 Function 3 Function 4 Material Notes 1 Notes 2 Notes 3 Cuttable Diameter
(mm)

11.74 €

5 giorni 54166144977292235693Gripping, Caulking, Cutting etc.Special serrated blades are perfect for cutting fishing line (PE, carbon, nylon thread).Made of rust-resistant stainless steel.It can be used for many applications such as caulking.-Stainless steel (SUS420)Note that the blade alignment may go wrong and it might be hard to cut soft materials after use for hard, thick objects, as the blade parts are intended for cutting soft materials, such as nylon.Never use for cutting items conducting electricity. There is a risk of electric shock.Do not use exceeding capacity.PE/Carbon/Nylon Thread: 0.5

12.29 €

3 giorni 55162144977292235709Gripping, Caulking, Cutting etc.Special serrated blades are perfect for cutting fishing line (PE, carbon, nylon thread).Made of rust-resistant stainless steel.It can be used for many applications such as caulking.As the tip is bent, it is easy to grip, and optimal for the removal of fish hooks.Stainless steel (SUS420)Note that the blade alignment may go wrong and it might be hard to cut soft materials after use for hard, thick objects, as the blade parts are intended for cutting soft materials, such as nylon.Never use for cutting items conducting electricity. There is a risk of electric shock.Do not use exceeding capacity.PE/Carbon/Nylon Thread: 0.5

11.74 €

5 giorni 52164154977292235716For caulking, cutting, removing rings, etc.Special serrated blades are perfect for cutting fishing line (PE, carbon, nylon thread).Made of rust-resistant stainless steel.Can be used for a wide range of work, including double ring removal and caulking.As the tip is for ring removal, it can be used for the removal work of dual-rings.Stainless steel (SUS420)Note that the blade alignment may go wrong and it might be hard to cut soft materials after use for hard, thick objects, as the blade parts are intended for cutting soft materials, such as nylon.Never use for cutting items conducting electricity. There is a risk of electric shock.Do not use exceeding capacity.PE/Carbon/Nylon Thread: 0.5

Loading...

  1. 1

Informazioni di base

Product Category Pliers Plier Type Pliers With or without spring Available
Copper Wire Cutting Performance(φ/mm) 0.5 Weight(g) 100 Hardness(HRC) 46 to 50
Main body: option Main Body

Ulteriori prodotti in questa categoria

Altri articoli che potrebbero interessarti

Supporto tecnico