• A causa del tifone in Giappone / Tokyo, alcuni prodotti potrebbero riportare ritardi nella consegna. Ci scusiamo per l'inconveniente e ringraziamo per la comprensione.
  • A causa di motivi tecnici, il pagamento con carta di credito non è temporaneamente possibile. Ci scusiamo per l'inconveniente.

Pinze

Codice componente

Qui sono indicati i codici componente
correlati al prodotto ricercato

Codice componente
P-150G
P-175G
P-200G
Codice componentePrezzo unitario standardSconto volumi elevatiGiorni spedizione?Overall Length
(mm)
Steel Wire Cutting Performance
(φ/mm)
Copper Wire Cutting Performance
(φ/mm)
Width
(mm)
Height
(mm)
Depth
(mm)
Application Function 1 Function 2 Function 3 Material Notes 1 Notes 2 Notes 3

14.89 €

5 giorni 1502.23451638Electrical work, woodworking and metalworking, assembly and repair of mechanical parts, etc.Easy to use pliers with lightweight yet strong blades.The use of special steel enables excellent cutting and durability.The tip section is etched in order to prevent slippage.Special SteelNever use for cutting items conducting electricity. There is a risk of electric shock.Do not use it for anything other than the intended purpose.Do not use exceeding capacity.

17.93 €

5 giorni 17533.54819014Electrical work, woodworking and metalworking, assembly and repair of mechanical parts, etc.Easy to use pliers with lightweight yet strong blades.The use of special steel enables excellent cutting and durability.The tip section is etched in order to prevent slippage.Special SteelNever use for cutting items conducting electricity. There is a risk of electric shock.Do not use it for anything other than the intended purpose.Do not use exceeding capacity.

21.00 €

5 giorni 2003.44502014Electrical work, woodworking and metalworking, assembly and repair of mechanical parts, etc.Easy to use pliers with lightweight yet strong blades.The use of special steel enables excellent cutting and durability.The tip section is etched in order to prevent slippage.Special SteelNever use for cutting items conducting electricity. There is a risk of electric shock.Do not use it for anything other than the intended purpose.Do not use exceeding capacity.

Loading...

  1. 1

Informazioni di base

Product Category Pliers Plier Type Longnose pliers Hardness(HRC) 57~61
Main body: option Main Body

Ulteriori prodotti in questa categoria

Altri articoli che potrebbero interessarti

Supporto tecnico