• A causa del tifone in Giappone / Tokyo, alcuni prodotti potrebbero riportare ritardi nella consegna. Ci scusiamo per l'inconveniente e ringraziamo per la comprensione.
  • A causa di motivi tecnici, il pagamento con carta di credito non è temporaneamente possibile. Ci scusiamo per l'inconveniente.

Pinza a becchi lunghi

Codice componente

Qui sono indicati i codici componente
correlati al prodotto ricercato

Codice componente
R-125G
R-150G
Codice componentePrezzo unitario standardSconto volumi elevatiGiorni spedizione?Overall Length
(mm)
Width
(mm)
Height
(mm)
Depth
(mm)
Application Function 1 Function 2 Function 3 Material Notes 1 Notes 2 Notes 3

15.22 €

3 giorni 125501456Assembly and wiring work of precision equipment.As the tip is prepared tough, it does not break easily, and is resilient against bending as well.Convenient for wiring, bending and cutting operations in narrow spaces.Ideal for the assembly of PCs, AV, and precision equipment and running electricity and phone lines.Special SteelNever use for cutting items conducting electricity. There is a risk of electric shock.Do not use it for anything other than the intended purpose.Do not use exceeding capacity.

15.69 €

3 giorni 150531607Assembly and wiring work of precision equipment.As the tip is prepared tough, it does not break easily, and is resilient against bending as well.Convenient for wiring, bending and cutting operations in narrow spaces.Ideal for the assembly of PCs, AV, and precision equipment and running electricity and phone lines.Special SteelNever use for cutting items conducting electricity. There is a risk of electric shock.Do not use it for anything other than the intended purpose.Do not use exceeding capacity.

Loading...

  1. 1

Informazioni di base

Product Category Pliers Plier Type Longnose pliers Steel Wire Cutting Performance(φ/mm) 1.5
Copper Wire Cutting Performance(φ/mm) 2.6 Hardness(HRC) 57~61 Main body: option Main Body

Ulteriori prodotti in questa categoria

Altri articoli che potrebbero interessarti

Supporto tecnico