• A causa del tifone in Giappone / Tokyo, alcuni prodotti potrebbero riportare ritardi nella consegna. Ci scusiamo per l'inconveniente e ringraziamo per la comprensione.
  • A causa di motivi tecnici, il pagamento con carta di credito non è temporaneamente possibile. Ci scusiamo per l'inconveniente.

Pinza anello doppio

Codice componente

Qui sono indicati i codici componente
correlati al prodotto ricercato

Codice componente
SRP-6
SRP-11
SRP-20
Codice componentePrezzo unitario standardSconto volumi elevatiGiorni spedizione?Compatible Ring Size
(mm)
Width
(mm)
Height
(mm)
Depth
(mm)
Application Function 1 Material Notes 1 Notes 2 Notes 3

26.55 €

5 giorni L3~85515010Double ring installation and removal.It can cut iron wire / copper wire.Main Body: Special Carbon Steel (S58C)Do not use with the rings with non-conforming sizes.Since the grip part is non-insulated, be sure to turn off the electric power when used for work on electric appliances.Do not cut anything except soft iron / nylon because the blade is extremely sharp.

34.07 €

3 giorni L8~305515010Double ring installation and removal.It can cut iron wire / copper wire.Main Body: Special Carbon Steel (S58C)Do not use with the rings with non-conforming sizes.Since the grip part is non-insulated, be sure to turn off the electric power when used for work on electric appliances.Do not cut anything except soft iron / nylon because the blade is extremely sharp.

26.55 €

5 giorni L15~305414916Double ring installation and removal.It can cut iron wire / copper wire.Main Body: Special Carbon Steel (S58C)Do not use with the rings with non-conforming sizes.Since the grip part is non-insulated, be sure to turn off the electric power when used for work on electric appliances.Do not cut anything except soft iron / nylon because the blade is extremely sharp.

Loading...

  1. 1

Informazioni di base

Product Category Pliers Plier Type Pliers Overall Length(mm) 150
Steel Wire Cutting Performance(φ/mm) 1 Copper Wire Cutting Performance(φ/mm) 1.8 Weight(g) 140
Main body: option Main Body

Ulteriori prodotti in questa categoria

Supporto tecnico