• A causa del tifone in Giappone / Tokyo, alcuni prodotti potrebbero riportare ritardi nella consegna. Ci scusiamo per l'inconveniente e ringraziamo per la comprensione.
  • A causa di motivi tecnici, il pagamento con carta di credito non è temporaneamente possibile. Ci scusiamo per l'inconveniente.

Martello a testa doppia

Codice componente

Qui sono indicati i codici componente
correlati al prodotto ricercato

Codice componente
4977292133432
4977292133449
4977292133463
4977292133586
4977292136877
4977292145046
4977292145053
4977292145183
Codice componentePrezzo unitario standardSconto volumi elevatiGiorni spedizione?Product Type Head (diameter)
(mm)
Head (length)
(mm)
Overall Length
(mm)
Part Handle material Applicable Hammers Head Weight
(kg)
Material 1 Application Function 1 Function 2 Notes 1 Notes 2 Notes 3 Product Weight
(g)

68.61 €

5 giorni Double-ended hammer60160903-Other-3.5Wooden handleDouble-sided hammer.With an anti-slip grip.-Striking the handle or using it as a lever may cause it to break.Check that the surroundings are safe before beginning work. Do not use without wearing protective goggles for your safety.Do not use if there are any cracks or any rattling can be heard from the head or handle.4100

59.01 €

5 giorni Double-ended hammer55150820-Other-2.7Wooden handleDouble-sided hammer.With an anti-slip grip.-Striking the handle or using it as a lever may cause it to break.Check that the surroundings are safe before beginning work. Do not use without wearing protective goggles for your safety.Do not use if there are any cracks or any rattling can be heard from the head or handle.3220

83.66 €

5 giorni Double-ended hammer65180900-Other-4.5Wooden handleDouble-sided hammer.With an anti-slip grip.-Striking the handle or using it as a lever may cause it to break.Check that the surroundings are safe before beginning work. Do not use without wearing protective goggles for your safety.Do not use if there are any cracks or any rattling can be heard from the head or handle.5200

19.84 €

5 giorni Double-ended hammer40105300-Other-0.9Wooden handleDouble-sided hammer.With an anti-slip grip.-Striking the handle or using it as a lever may cause it to break.Check that the surroundings are safe before beginning work. Do not use without wearing protective goggles for your safety.Do not use if there are any cracks or any rattling can be heard from the head or handle.1060

21.13 €

5 giorni Part2430900HandleOak / OtherConform: No.8–No.12-Bamboo + Oak + Rubber GripReplacement handle for double-sided hammer.Replacement handle for double-sided hammer.Uses a various types of woods like those of Evergreen Oak, Bamboo, and Rubber Grip.Check the safety of the surrounding people before beginning work.For safety, always be sure to wear safety glasses.Do not use if there are any cracks or any rattling can be heard from the head or handle.120

13.89 €

5 giorni Double-ended hammer3590295-Other-0.45Handle: WoodDouble-sided hammer.Wooden handle which fits the hands well.-Check the safety of the surrounding people before beginning work.For safety, always be sure to wear protective glasses.Do not use if there are any cracks or any rattling can be heard from the head or handle.560

26.27 €

3 giorni Double-ended hammer40120360-Other-1.3Handle: WoodDouble-sided hammer.Wooden handle which fits the hands well.-Check the safety of the surrounding people before beginning work.For safety, always be sure to wear protective glasses.Do not use if there are any cracks or any rattling can be heard from the head or handle.1535

8.01 €

5 giorni Part3035355HandleOakFor 1.3 kg--Replacement handle for 1.3 kg double-sided hammer.Replacement handle for 1.3 kg double-sided hammer.----160

Loading...

  1. 1

Ulteriori prodotti in questa categoria

Supporto tecnico