Codice componente
Qui sono indicati i codici componente
correlati al prodotto ricercato
Codice componente |
---|
4977292130783 |
4977292130790 |
4977292130806 |
Codice componente | Prezzo unitario standard | Sconto volumi elevati | Giorni spedizione? | Head (diameter) (mm) | Head (length) (mm) | Overall Length (mm) | Weight (g) | Application | Function 1 | Function 2 | Function 3 | Function 4 | Notes 1 | Notes 2 | Notes 3 | Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
9.73 € | 4 giorni | 25 | 100 | 275 | 380 | Hammering work. | Softens shocks to the hand when batting and prevents fatigue even during extended periods of work because it uses a shock relieving grip. | It has a durable pipe handle. | One side is a nail puller. | Stable when nailing because the head is weighted on the face. | Check the safety of the surrounding people before beginning work. | For safety, always be sure to wear protective glasses. | Do not use if there are any cracks or any rattling can be heard from the head or handle. | 230g | ||
12.67 € | 6 giorni | 26 | 117 | 312 | 520 | Hammering work. | Softens shocks to the hand when batting and prevents fatigue even during extended periods of work because it uses a shock relieving grip. | It has a durable pipe handle. | One side is a nail puller. | Stable when nailing because the head is weighted on the face. | Check the safety of the surrounding people before beginning work. | For safety, always be sure to wear protective glasses. | Do not use if there are any cracks or any rattling can be heard from the head or handle. | 340g | ||
15.14 € | 4 giorni | 32 | 133 | 320 | 700 | Hammering work. | Softens shocks to the hand when batting and prevents fatigue even during extended periods of work because it uses a shock relieving grip. | It has a durable pipe handle. | One side is a nail puller. | Stable when nailing because the head is weighted on the face. | Check the safety of the surrounding people before beginning work. | For safety, always be sure to wear protective glasses. | Do not use if there are any cracks or any rattling can be heard from the head or handle. | 450g |
Loading...
Product Type | Martello a penna divisa | Handle material | Acciaio per tubi |
---|
Vi chiediamo gentilmente di aiutarci a migliorare il nostro sito
É gradito un commento sull'e-Catalog MISUMI
Grazie della collaborazione.
Vi preghiamo di utilizzare l'apposito modulo di richiesta.