Codice componente
Qui sono indicati i codici componente
correlati al prodotto ricercato
Codice componente |
---|
4977292133180 |
4977292133197 |
4977292133203 |
Codice componente | Prezzo unitario standard | Sconto volumi elevati | Giorni spedizione? | Head (diameter) (mm) | Head (length) (mm) | Overall Length (mm) | Head Weight | Weight (g) | Application | Function 1 | Function 2 | Notes 1 | Notes 2 | Notes 3 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
18.06 € | Disponibile | 4 giorni | 35 | 90 | 385 | 0.45kg | 385 | Hammering work. | Head is fixed well to neck, so it is hard to release. | It is excellent in impact resistance, and has a fiberglass handle which is hard to break. | Check the safety of the surrounding people before beginning work. | For safety, always be sure to wear protective glasses. | Do not use if there are any cracks or any rattling can be heard from the head or handle. | |
23.76 € | Disponibile | 4 giorni | 40 | 105 | 300 | 0.9kg | 1220 | Hammering work. | Head is fixed well to neck, so it is hard to release. | It is excellent in impact resistance, and has a fiberglass handle which is hard to break. | Check the safety of the surrounding people before beginning work. | For safety, always be sure to wear protective glasses. | Do not use if there are any cracks or any rattling can be heard from the head or handle. | |
25.06 € | Disponibile | 4 giorni | 45 | 120 | 300 | 1.35kg | 1700 | Hammering work. | Head is fixed well to neck, so it is hard to release. | It is excellent in impact resistance, and has a fiberglass handle which is hard to break. | Check the safety of the surrounding people before beginning work. | For safety, always be sure to wear protective glasses. | Do not use if there are any cracks or any rattling can be heard from the head or handle. |
Loading...
Product Type | Martello a doppia estremità | Handle material | Fibra di vetro |
---|
Vi chiediamo gentilmente di aiutarci a migliorare il nostro sito
É gradito un commento sull'e-Catalog MISUMI
Grazie della collaborazione.
Vi preghiamo di utilizzare l'apposito modulo di richiesta.