Codice componente
Qui sono indicati i codici componente
correlati al prodotto ricercato
Codice componente
|
---|
PF-2 |
PF-3 |
PF-4 |
Codice componente |
Prezzo unitario standard
| Quantità minima d'ordine | Sconto volumi elevati | Product Width (mm) | Product Depth (mm) | Specifications | Application | Function 2 | |
---|---|---|---|---|---|---|---|---|---|
7.03 € | 1 | 7 giorni | 23 | 23 | Angle Type | Removal, attachment and adjustment of fine parts and screws. | Convenient for work in hard-to-reach places. | ||
7.03 € | 1 | Disponibile | 7 giorni | 22 | 22 | Right angle | Removal and attachment of O-ring and gear/removal, attachment and adjustment of small part and screws. | Also ideal for precision work such as arts, crafts, hobbies, etc. | |
7.03 € | 1 | 7 giorni | 22 | 22 | Hook Type | Removal, attachment and adjustment of fine parts and screws. | Convenient for work in hard-to-reach places. |
Loading...
Product Height(mm) | 140 | Product Weight(g) | 40 | Mass(g) | 40 |
---|---|---|---|---|---|
Material (Shaft) | Stainless steel 420H | Material (handle) | TPR + PP resin | Function 1 | The grip is made with soft resin that is comfortable and easy to grasp. |
Configura
Proprietà di base
Product Width(mm)
Product Depth(mm)
Specifications
Tipo
Filtrare per giorni di spedizione standard
Attributi opzionali