Wave King (tipo ondulato)

Codice componente

Qui sono indicati i codici componente
correlati al prodotto ricercato

Codice componente
WK-105
WK-125
WK-155
WK-180
WK-205
WK-255A
WK-350A
Codice componentePrezzo unitario standardSconto volumi elevatiGiorni spedizione?Outer Diameter
(mm)
Blade thickness
(mm)
Inch Display Blade Width
(mm)
Internal Diameter
(mm)
Included ring
(mm)
JAN Code Motor for use General Building Materials / Construction Material - Hume Pipe, U-Shaped Groove General Building Materials / Construction Material - Concrete General Building Materials / Construction Material - Asphalt General Building Materials / Construction Material - Artificial Marble General Building Materials / Construction Material - Color Block General Building Materials / Construction Material - Red Brick General Building Materials/Civil Engineering Materials ALC General Building Materials / Construction Material - Extruded Cement Board General Building Materials / Construction Material - Mortar General Building Materials / Construction Material - Block Ceramic material porcelain tile Ceramic material fire-resistant brick Ceramic material ceramic tile Ceramic material glazed roof tile Ceramic material black roofing tile Ceramic material ceramic siding Ceramic material slate Resin material FRP PVC board made of resin-based materials Stone Material - Granite Stone Material - Teppei Stone (Pyroxene Andesite) Stone Material - Marble Other Cast Iron Pipes Other Glass Package Dimensions

79.50 €

Disponibile 7 giorni 10524″7.020154986362520065Dust-proof cutter, Disc grinder, Hand cutter, Engine cutteroptimaloptimalPossiblePossibleGoodGoodGoodGoodGoodPossiblePossiblePossibleGoodGoodGoodGoodGoodPossiblePossiblePossiblePossiblePossibleNot suitablePossibleW147×H181

92.98 €

Disponibile 7 giorni 12525″7.022204986362520072Dust-proof cutter, Disc grinder, Hand cutter, Engine cutteroptimaloptimalPossiblePossibleGoodGoodGoodGoodGoodPossiblePossiblePossibleGoodGoodGoodGoodGoodPossiblePossiblePossiblePossiblePossibleNot suitablePossibleW147×H181

120.06 €

Disponibile 7 giorni 15526″7.025.420・22・254986362520089Dust-proof cutter, Disc grinder, Hand cutter, Engine cutteroptimaloptimalPossiblePossibleGoodGoodGoodGoodGoodPossiblePossiblePossibleGoodGoodGoodGoodGoodPossiblePossiblePossiblePossiblePossibleNot suitablePossibleW188×H220

144.08 €

Disponibile 7 giorni 18027″7.025.420・22・254986362520096Dust-proof cutter, Disc grinder, Hand cutter, Engine cutteroptimaloptimalPossiblePossibleGoodGoodGoodGoodGoodPossiblePossiblePossibleGoodGoodGoodGoodGoodPossiblePossiblePossiblePossiblePossibleNot suitablePossibleW217×H256

164.78 €

Disponibile 7 giorni 20528″7.025.420・22・254986362520102Dust-proof cutter, Disc grinder, Hand cutter, Engine cutteroptimaloptimalPossiblePossibleGoodGoodGoodGoodGoodPossiblePossiblePossibleGoodGoodGoodGoodGoodPossiblePossiblePossiblePossiblePossibleNot suitablePossible-

183.93 €

Disponibile 7 giorni 2552.510″7.525.420▪224986362520225Dust-proof cutter, Disc grinder, Hand cutter, Engine cutteroptimaloptimalPossiblePossibleGoodGoodGoodGoodGoodPossiblePossiblePossibleGoodGoodGoodGoodGoodPossiblePossiblePossiblePossiblePossibleNot suitablePossible-

255.46 €

Disponibile 7 giorni 3502.514″7.530.520・22・25.44986362520300Dust-proof cutter, Disc grinder, Hand cutter, Engine cutteroptimaloptimalPossiblePossibleGoodGoodGoodGoodGoodPossiblePossiblePossibleGoodGoodGoodGoodGoodPossiblePossiblePossiblePossiblePossibleNot suitablePossible-

Loading...

  1. 1

Informazioni di base

Wheel Type Wave Type Application For concrete, mortar / Stone Material / Tile

Ulteriori prodotti in questa categoria

Altri articoli che potrebbero interessarti

Supporto tecnico