• A causa del tifone in Giappone / Tokyo, alcuni prodotti potrebbero riportare ritardi nella consegna. Ci scusiamo per l'inconveniente e ringraziamo per la comprensione.
  • A causa di motivi tecnici, il pagamento con carta di credito non è temporaneamente possibile. Ci scusiamo per l'inconveniente.

Mola a tazza

Codice componente

Qui sono indicati i codici componente
correlati al prodotto ricercato

Codice componente
DC-100A
KC-100A
Codice componentePrezzo unitario standardSconto volumi elevatiGiorni spedizione?Application Type JAN Code Motor for use General Building Materials / Construction Material - Hume Pipe, U-Shaped Groove General Building Materials / Construction Material - Concrete General Building Materials / Construction Material - Asphalt General Building Materials / Construction Material - Artificial Marble General Building Materials / Construction Material - Color Block General Building Materials / Construction Material - Red Brick General Building Materials/Civil Engineering Materials ALC General Building Materials / Construction Material - Extruded Cement Board General Building Materials / Construction Material - Mortar General Building Materials / Construction Material - Block Ceramic material porcelain tile Ceramic material fire-resistant brick Ceramic material ceramic tile Ceramic material glazed roof tile Ceramic material black roofing tile Ceramic material ceramic siding Ceramic material slate Resin material FRP PVC board made of resin-based materials Stone Material - Granite Stone Material - Teppei Stone (Pyroxene Andesite) Stone Material - Marble Other Cast Iron Pipes Other Glass Package Dimensions

104.07 €

Disponibile 7 giorni For concrete, mortarDelta Cup A4986362520188Disc grinderoptimaloptimalNot suitableoptimaloptimaloptimalPossibleNot suitablePossiblePossibleNot suitableGoodNot suitableoptimaloptimalNot suitableNot suitableNot suitableNot suitableGoodGoodoptimalNot suitableNot suitableW107XH128

97.29 €

Disponibile 7 giorni For concrete, mortar / Stone MaterialKing Cup A4986362520171Disc grinderoptimaloptimalNot suitableoptimaloptimaloptimalPossibleNot suitablePossiblePossibleNot suitableGoodNot suitableoptimaloptimalNot suitableNot suitableNot suitableNot suitableGoodGoodoptimalNot suitableNot suitableW107XH128

Loading...

  1. 1

Informazioni di base

Outer Diameter(mm) 100 Blade thickness(mm) 5 Inch Display 4″
Blade Width(mm) 7.0 Internal Diameter(mm) 20 Included ring(mm) 15

Ulteriori prodotti in questa categoria

Supporto tecnico