• Lavori di manutenzione: questa pagina non sarà disponibile dalle ore 10:00 alle ore 13:30 (CET) 18/11/2018 per lavori di manutenzione al server. Ci scusiamo per questo inconveniente.

Thunder Neo (tipo ondulato segmentato)

Codice componente

Qui sono indicati i codici componente
correlati al prodotto ricercato

Codice componente
NEO-105
NEO-125
NEO-150
NEO-180
Codice componentePrezzo unitario standardSconto volumi elevatiGiorni spedizione?Outer Diameter
(mm)
Blade thickness
(mm)
Inch Display Blade Width
(mm)
Internal Diameter
(mm)
Included ring
(mm)
JAN Code Motor for use General Building Materials / Construction Material - Hume Pipe, U-Shaped Groove General Building Materials / Construction Material - Concrete General Building Materials / Construction Material - Asphalt General Building Materials / Construction Material - Artificial Marble General Building Materials / Construction Material - Color Block General Building Materials / Construction Material - Red Brick General Building Materials/Civil Engineering Materials ALC General Building Materials / Construction Material - Extruded Cement Board General Building Materials / Construction Material - Mortar General Building Materials / Construction Material - Block Ceramic material porcelain tile Ceramic material fire-resistant brick Ceramic material ceramic tile Ceramic material glazed roof tile Ceramic material black roofing tile Ceramic material ceramic siding Ceramic material slate Resin material FRP PVC board made of resin-based materials Stone Material - Granite Stone Material - Teppei Stone (Pyroxene Andesite) Stone Material - Marble Other Cast Iron Pipes Other Glass Package Dimensions

62.72 €

Disponibile 10 giorni 1051.854″7.020154986362520485Dust-proof cutter, Disc grinderoptimaloptimalPossiblePossibleGoodGoodGoodGoodGoodGoodPossibleoptimaloptimaloptimaloptimalGoodGoodPossiblePossiblePossiblePossiblePossibleNot suitablePossibleW147×H181

96.85 €

Disponibile 10 giorni 12525″7.022204986362520492Dust-proof cutter, Disc grinderoptimaloptimalPossiblePossibleGoodGoodGoodGoodGoodGoodPossibleoptimaloptimaloptimaloptimalGoodGoodPossiblePossiblePossiblePossiblePossibleNot suitablePossibleW147×H181

93.91 €

Disponibile 10 giorni 1502.26″7.525.420・22・254986362520508Dust-proof cutter, Disc grinderoptimaloptimalPossiblePossibleGoodGoodGoodGoodGoodGoodPossibleoptimaloptimaloptimaloptimalGoodGoodPossiblePossiblePossiblePossiblePossibleNot suitablePossibleW188×H220

116.28 €

Disponibile 10 giorni 1802.27″7.525.420・22・254986362520515Dust-proof cutter, Disc grinderoptimaloptimalPossiblePossibleGoodGoodGoodGoodGoodGoodPossibleoptimaloptimaloptimaloptimalGoodGoodPossiblePossiblePossiblePossiblePossibleNot suitablePossibleW217×H256

Loading...

  1. 1

Informazioni di base

Application For concrete, mortar / Stone Material / Tile

Ulteriori prodotti in questa categoria

Altri articoli che potrebbero interessarti

Supporto tecnico