Attacco diamantato (tipo segmentato)

Codice componente

Qui sono indicati i codici componente
correlati al prodotto ricercato

Codice componente
DJ-105
DJ-125
DJ-155
DJ-180
DJ-205A
DJ-255A
DJ-305A
Codice componentePrezzo unitario standardSconto volumi elevatiGiorni spedizione?Outer Diameter
(mm)
Blade thickness
(mm)
Inch Display Blade Width
(mm)
Internal Diameter
(mm)
Included ring
(mm)
JAN Code Motor for use General Building Materials / Construction Material - Hume Pipe, U-Shaped Groove General Building Materials / Construction Material - Concrete General Building Materials / Construction Material - Asphalt General Building Materials / Construction Material - Artificial Marble General Building Materials / Construction Material - Color Block General Building Materials / Construction Material - Red Brick General Building Materials/Civil Engineering Materials ALC General Building Materials / Construction Material - Extruded Cement Board General Building Materials / Construction Material - Mortar General Building Materials / Construction Material - Block Ceramic material porcelain tile Ceramic material fire-resistant brick Ceramic material ceramic tile Ceramic material glazed roof tile Ceramic material black roofing tile Ceramic material ceramic siding Ceramic material slate Resin material FRP PVC board made of resin-based materials Stone Material - Granite Stone Material - Teppei Stone (Pyroxene Andesite) Stone Material - Marble Other Cast Iron Pipes Other Glass Package Dimensions

63.26 €

7 giorni 1051.854″7.520154986362520003Dust-proof cutter, Disc grinder, Hand cutter, Engine cutteroptimaloptimalPossibleNot suitableGoodGoodGoodPossibleGoodGoodPossiblePossibleGoodGoodGoodGoodPossibleNot suitableNot suitablePossiblePossiblePossibleNot suitableNot suitableW147×H181

97.28 €

7 giorni 12525″7.022204986362520010Dust-proof cutter, Disc grinder, Hand cutter, Engine cutteroptimaloptimalPossibleNot suitableGoodGoodGoodPossibleGoodGoodPossiblePossibleGoodGoodGoodGoodPossibleNot suitableNot suitablePossiblePossiblePossibleNot suitableNot suitableW147×H181

101.67 €

Disponibile 7 giorni 15526″7.025.420・22・254986362520027Dust-proof cutter, Disc grinder, Hand cutter, Engine cutteroptimaloptimalPossibleNot suitableGoodGoodGoodPossibleGoodGoodPossiblePossibleGoodGoodGoodGoodPossibleNot suitableNot suitablePossiblePossiblePossibleNot suitableNot suitableW188×H220

126.46 €

Disponibile 7 giorni 18027″7.025.420・22・254986362520034Dust-proof cutter, Disc grinder, Hand cutter, Engine cutteroptimaloptimalPossibleNot suitableGoodGoodGoodPossibleGoodGoodPossiblePossibleGoodGoodGoodGoodPossibleNot suitableNot suitablePossiblePossiblePossibleNot suitableNot suitableW217×H256

132.84 €

Disponibile 7 giorni 20528″7.025.420・22・254986362520041Dust-proof cutter, Disc grinder, Hand cutter, Engine cutteroptimaloptimalPossibleNot suitableGoodGoodGoodPossibleGoodGoodPossiblePossibleGoodGoodGoodGoodPossibleNot suitableNot suitablePossiblePossiblePossibleNot suitableNot suitable-

143.06 €

Disponibile 7 giorni 2552.510″7.525.420▪224986362520249Dust-proof cutter, Disc grinder, Hand cutter, Engine cutteroptimaloptimalPossibleNot suitableGoodGoodGoodPossibleGoodGoodPossiblePossibleGoodGoodGoodGoodPossibleNot suitableNot suitablePossiblePossiblePossibleNot suitableNot suitable-

153.28 €

Disponibile 7 giorni 3052.512″7.530.520・22・25.44986362520256Dust-proof cutter, Disc grinder, Hand cutter, Engine cutteroptimaloptimalPossibleNot suitableGoodGoodGoodPossibleGoodGoodPossiblePossibleGoodGoodGoodGoodPossibleNot suitableNot suitablePossiblePossiblePossibleNot suitableNot suitable-

Loading...

  1. 1

Informazioni di base

Product Type Diamond cutter Wheel Type Segment Type Application For concrete, mortar

Ulteriori prodotti in questa categoria

Supporto tecnico