• A causa di motivi tecnici, il pagamento con carta di credito non è temporaneamente possibile. Ci scusiamo per l'inconveniente.

Fresa per piastrelle / Fresa per tegole

Codice componente

Qui sono indicati i codici componente
correlati al prodotto ricercato

Codice componente
KK-100
TK-100
Codice componentePrezzo unitario standardSconto volumi elevatiGiorni spedizione?Blade thickness
(mm)
Type JAN Code General Building Materials / Construction Material - Hume Pipe, U-Shaped Groove General Building Materials / Construction Material - Concrete General Building Materials / Construction Material - Asphalt General Building Materials / Construction Material - Artificial Marble General Building Materials / Construction Material - Color Block General Building Materials / Construction Material - Red Brick General Building Materials/Civil Engineering Materials ALC General Building Materials / Construction Material - Extruded Cement Board General Building Materials / Construction Material - Mortar General Building Materials / Construction Material - Block Ceramic material porcelain tile Ceramic material fire-resistant brick Ceramic material ceramic tile Ceramic material glazed roof tile Ceramic material black roofing tile Ceramic material ceramic siding Ceramic material slate Resin material FRP PVC board made of resin-based materials Stone Material - Granite Stone Material - Teppei Stone (Pyroxene Andesite) Stone Material - Marble Other Cast Iron Pipes Other Glass Package Dimensions

68.17 €

Disponibile 7 giorni 1.4Roof Tile Cutter4986362520348Not suitableNot suitableNot suitableNot suitableNot suitableNot suitableNot suitableNot suitableNot suitableNot suitableGoodNot suitableGoodoptimaloptimalPossiblePossiblePossiblePossibleNot suitableNot suitableNot suitableNot suitableNot suitableW147×H181

68.17 €

Disponibile 7 giorni 1Tile Cutter4986362520331Not suitableNot suitableNot suitableNot suitableNot suitableNot suitableNot suitableNot suitableNot suitableNot suitableoptimalNot suitableoptimalGoodGoodPossiblePossiblePossiblePossibleNot suitableNot suitableNot suitableNot suitableNot suitableW147×H181

Loading...

  1. 1

Informazioni di base

Application Tile Outer Diameter(mm) 100 Inch Display 4″
Blade Width(mm) 5.0 Internal Diameter(mm) 20 Included ring(mm) 15

Ulteriori prodotti in questa categoria

Altri articoli che potrebbero interessarti

Supporto tecnico