• A causa del tifone in Giappone / Tokyo, alcuni prodotti potrebbero riportare ritardi nella consegna. Ci scusiamo per l'inconveniente e ringraziamo per la comprensione.
  • A causa di motivi tecnici, il pagamento con carta di credito non è temporaneamente possibile. Ci scusiamo per l'inconveniente.

Lama diamantata per sega circolare 21

Codice componente

Qui sono indicati i codici componente
correlati al prodotto ricercato

Codice componente
HOD-80
HOD-100
HOD-125
HODX-100
HODX-125
Codice componentePrezzo unitario standardSconto volumi elevatiGiorni spedizione?Outer Diameter
(mm)
Number of flutes
(P)
JAN Code Application Motor for use work material

90.02 €

Disponibile 7 giorni 8064986362480185For cutting hard ceramic sidings, extrusion molded cement boards, slate, gypsum boards, fireproof sheathing boards, artificial marble, etc.Dust-proof cutter, Dust collection circular sawWooden construction materials / Ceramic construction materials / Metal construction materials /Plastic construction materials

90.02 €

Disponibile 7 giorni 10084986362480192For cutting hard ceramic sidings, extrusion molded cement boards, slate, gypsum boards, fireproof sheathing boards, artificial marble, etc.Dust-proof cutter, Dust collection circular sawWooden construction materials / Ceramic construction materials / Metal construction materials /Plastic construction materials

90.02 €

Disponibile 7 giorni 12584986362480215For cutting hard ceramic sidings, extrusion molded cement boards, slate, gypsum boards, fireproof sheathing boards, artificial marble, etc.Dust-proof cutter, Dust collection circular sawWooden construction materials / Ceramic construction materials / Metal construction materials /Plastic construction materials

108.02 €

Disponibile 7 giorni 100124986362480390For cutting hard ceramic sidings, extrusion molded cement boards, slate, gypsum boards, fireproof sheathing boards, artificial marble, etc.Dust-proof cutter, Dust collection circular sawWooden construction materials / Ceramic construction materials / Metal construction materials /Plastic construction materials

108.02 €

Disponibile 7 giorni 125124986362480406For cutting hard ceramic sidings, extrusion molded cement boards, slate, gypsum boards, fireproof sheathing boards, artificial marble, etc.Dust-proof cutter, Dust collection circular sawWooden construction materials / Ceramic construction materials / Metal construction materials /Plastic construction materials

Loading...

  1. 1

Informazioni di base

work material Building Material Chip Carbide Blade thickness(mm) 1.9
Internal Diameter(mm) 20

Ulteriori prodotti in questa categoria

Altri articoli che potrebbero interessarti

Supporto tecnico