• A causa del tifone in Giappone / Tokyo, alcuni prodotti potrebbero riportare ritardi nella consegna. Ci scusiamo per l'inconveniente e ringraziamo per la comprensione.
  • A causa di motivi tecnici, il pagamento con carta di credito non è temporaneamente possibile. Ci scusiamo per l'inconveniente.

Fresa per superficie stradale (lama a umido)

Codice componente

Qui sono indicati i codici componente
correlati al prodotto ricercato

Codice componente
DE-12
DE-14
Codice componentePrezzo unitario standardSconto volumi elevatiGiorni spedizione?Outer Diameter
(mm)
Inch Display JAN Code General Building Materials / Construction Material - Hume Pipe, U-Shaped Groove General Building Materials / Construction Material - Concrete General Building Materials / Construction Material - Asphalt General Building Materials / Construction Material - Artificial Marble General Building Materials / Construction Material - Color Block General Building Materials / Construction Material - Red Brick General Building Materials/Civil Engineering Materials ALC General Building Materials / Construction Material - Extruded Cement Board General Building Materials / Construction Material - Mortar General Building Materials / Construction Material - Block Ceramic material porcelain tile Ceramic material fire-resistant brick Ceramic material ceramic tile Ceramic material glazed roof tile Ceramic material black roofing tile Ceramic material ceramic siding Ceramic material slate Resin material FRP PVC board made of resin-based materials Stone Material - Granite Stone Material - Teppei Stone (Pyroxene Andesite) Stone Material - Marble Other Cast Iron Pipes Other Glass Machine for use

218.23 €

Disponibile 7 giorni 30012″4986362520362Not suitableoptimaloptimalNot suitableNot suitableNot suitableNot suitableNot suitableNot suitableNot suitableNot suitableNot suitableNot suitableNot suitableNot suitableNot suitableNot suitableNot suitableNot suitableNot suitableNot suitableNot suitableNot suitableNot suitableSmall road surface cutter

240.05 €

Disponibile 7 giorni 35014″4986362520379Not suitableoptimaloptimalNot suitableNot suitableNot suitableNot suitableNot suitableNot suitableNot suitableNot suitableNot suitableNot suitableNot suitableNot suitableNot suitableNot suitableNot suitableNot suitableNot suitableNot suitableNot suitableNot suitableNot suitableSmall road surface cutter

Loading...

  1. 1

Informazioni di base

Specifications Wet type Application For concrete, mortar Blade thickness(mm) 3
Blade Width(mm) 6.0 Internal Diameter(mm) 27

Ulteriori prodotti in questa categoria

Supporto tecnico