Shop Rack

Shop Rack

A bright steel shelf where a new color "Pearl White" is adopted and then can be used for an office or store.

Codice componente

Qui sono indicati i codici componente
correlati al prodotto ricercato

Codice componente
SHR-1114P
SHR-1124P
SHR-1314P
SHR-1324P
SHR-2114P
SHR-2124P
SHR-2314P
SHR-2324P
SHR-3115P
SHR-3125P
SHR-3315P
SHR-3325P
Codice componentePrezzo unitario standardSconto volumi elevatiGiorni spedizione?Frontage
(mm)
Depth
(mm)
Height
(mm)
Number of Top/Bottom Shelf Levels
(Level)
Set Contents (Accessories) Note Delivery Status (Finished Product / Assembly Type) Amount Of Content

211.62 €

6 giorni 120045012004Corner Plate x 8 SheetsResin base cap. Superior strength is realized with corner plates. The level of the shelf boards can be adjusted with a pitch of 50 mm.Assembly type1 unit

260.98 €

13 giorni 120060012004Corner Plate x 8 SheetsResin base cap. Superior strength is realized with corner plates. The level of the shelf boards can be adjusted with a pitch of 50 mm.Assembly type1 unit

314.12 €

13 giorni 180045012004Corner Plate x 8 SheetsResin base cap. Superior strength is realized with corner plates. The level of the shelf boards can be adjusted with a pitch of 50 mm.Assembly type1 unit

357.45 €

13 giorni 180060012004Corner Plate x 8 SheetsResin base cap. Superior strength is realized with corner plates. The level of the shelf boards can be adjusted with a pitch of 50 mm.Assembly type1 unit

217.95 €

13 giorni 120045015004Corner Plate x 8 SheetsResin base cap. Superior strength is realized with corner plates. The level of the shelf boards can be adjusted with a pitch of 50 mm.Assembly type1 unit

267.31 €

13 giorni 120060015004Corner Plate x 8 SheetsResin base cap. Superior strength is realized with corner plates. The level of the shelf boards can be adjusted with a pitch of 50 mm.Assembly type1 unit

322.98 €

13 giorni 180045015004Corner Plate x 8 SheetsResin base cap. Superior strength is realized with corner plates. The level of the shelf boards can be adjusted with a pitch of 50 mm.Assembly type1 unit

363.78 €

13 giorni 180060015004Corner Plate x 8 SheetsResin base cap. Superior strength is realized with corner plates. The level of the shelf boards can be adjusted with a pitch of 50 mm.Assembly type1 unit

264.78 €

13 giorni 120045018005Corner Plate x 8 SheetsResin base cap. Superior strength is realized with corner plates. The level of the shelf boards can be adjusted with a pitch of 50 mm.Assembly type1 unit

329.31 €

13 giorni 120060018005Corner Plate x 8 SheetsResin base cap. Superior strength is realized with corner plates. The level of the shelf boards can be adjusted with a pitch of 50 mm.Assembly type1 unit

402.04 €

13 giorni 180045018005Corner Plate x 8 SheetsResin base cap. Superior strength is realized with corner plates. The level of the shelf boards can be adjusted with a pitch of 50 mm.Assembly type1 unit

446.73 €

6 giorni 180060018005Corner Plate x 8 SheetsResin base cap. Superior strength is realized with corner plates. The level of the shelf boards can be adjusted with a pitch of 50 mm.Assembly type1 unit

Loading...

  1. 1

Informazioni di base

Connecting type Standalone Type Material Steel Product Type Lightweight Type (Up to 200 kg)
Uniform Load Capacity(kg/grade) 80 Collar White Uniform Load Resistance (Shelf, per series)(kg) 500
Amount Of Content 1 unit

Ulteriori prodotti in questa categoria

Altri articoli che potrebbero interessarti

Supporto tecnico