Super Rack with Sliding Shelf Board, Stationary Type

Codice componente

Qui sono indicati i codici componente
correlati al prodotto ricercato

Codice componente
SPR-1122TI
SPR-3123TI
Codice componentePrezzo unitario standardSconto volumi elevatiGiorni spedizione?Height
(mm)
Number of Top/Bottom Shelf Levels
(Level)
Mass
(kg)
Adjuster Screw Diameter Adjuster Material Set Contents (Accessories) Utility Model Registration Patent Registration Note Delivery Status (Finished Product / Assembly Type) Amount Of Content

796.48 €

13 giorni 1200449M12 P=1.75ResinEarthquake-resistant fixing fittings included (standard equipment)No. 3116711No. 3437988Earthquake-resistant fixing fittings can be used. Shelf levels can be changed at a pitch of 50 mm.Assembly type1 unit

938.59 €

13 giorni 1800563M12 P=1.75ResinEarthquake-resistant fixing fittings included (standard equipment)No. 3116711No. 3437988Earthquake-resistant fixing fittings can be used. Board levels can be changed at a pitch of 50 mm.Assembly type1 unit

Loading...

  1. 1

Informazioni di base

Connecting type Standalone Type Material Steel Frontage(mm) 1220
Depth(mm) 600 Product Type Lightweight Type (Up to 200 kg) Uniform Load Capacity(kg/grade) 80
Collar Ivory Slide shelf maximum load(kg) 35 Amount Of Content 1 unit

Ulteriori prodotti in questa categoria

Altri articoli che potrebbero interessarti

Supporto tecnico