Multiple Rack, Storage Container (Mobile)

Multiple Rack, Storage Container (Mobile)

Multiple racks with a new structure and horizontal vibration resistance. A new color "Pearl White" is adopted.

Codice componente

Qui sono indicati i codici componente
correlati al prodotto ricercato

Codice componente
MR-1940BLC
MR-1950BLC
Codice componentePrezzo unitario standardSconto volumi elevatiGiorni spedizione?Number of Top/Bottom Shelf Levels
(Level)
Mass
(kg)
Set Contents (Accessories) Patent Registration Note Delivery Status (Finished Product / Assembly Type) Amount Of Content

1,397.79 €

13 giorni 596kgContainer: 40BTM / 15 pcs IncludedNo. 4756156"6-point support system". With fall-out stopper (rear side).Assembly type1 unit

1,238.08 €

13 giorni 485kgContainer: 50BTM / 12 pcs IncludedNo. 4756156"6-point support system". With fall-out stopper (rear side).Assembly type1 unit

Loading...

  1. 1

Informazioni di base

Connecting type Standalone Type Material Steel Frontage(mm) 1250
Depth(mm) 570 Height(mm) 2073 Product Type Lightweight Type (Up to 200 kg)
Uniform Load Capacity(kg/grade) 50 Collar White Caster ø100 Rubber Caster
Amount Of Content 1 unit

Ulteriori prodotti in questa categoria

Altri articoli che potrebbero interessarti

Supporto tecnico