Punta S-Cut, modello SCD-KMS

Codice componente

Qui sono indicati i codici componente
correlati al prodotto ricercato

Codice componente
SCD-2450-KMS
SCD-2470-KMS
SCD-2650-KMS
SCD-2670-KMS
Codice componentePrezzo unitario standardSconto volumi elevatiGiorni spedizione?Hole diameter (drill diameter) D
(mm)
Groove Length L
(mm)
Overall Length L
(mm)
Dimensions/ℓ2
(mm)
Features Machining Application Specifications

192.60 €

4 giorni 24.5100185125Good defect resistance. Good chip discharging performance. Long tool lifespan. Suitable for use with a wide range of work materials.With oil hole drilledBridge Material for Machining, Effective Machining Depth: 3XDc

199.09 €

4 giorni 24.7100185125Good defect resistance. Good chip discharging performance. Long tool lifespan. Suitable for use with a wide range of work materials.With oil hole drilledBridge Material for Machining, Effective Machining Depth: 3XDc

199.09 €

4 giorni 26.5108195135Good defect resistance. Good chip discharging performance. Long tool lifespan. Suitable for use with a wide range of work materials.With oil hole drilledBridge Material for Machining, Effective Machining Depth: 3XDc

212.06 €

4 giorni 26.7108195135Good defect resistance. Good chip discharging performance. Long tool lifespan. Suitable for use with a wide range of work materials.With oil hole drilledBridge Material for Machining, Effective Machining Depth: 3XDc

Loading...

  1. 1

Informazioni di base

work material general steel Tool Material Type Carbide Shank Type End Mill Shank
Coating Y/N Available Coating Type TiN With/without Oil Hole Available
Dimensions/Ds(φ mm) 32 Diameter dimensional tolerance(mm) 0-0.021 Dimensions/ℓs(mm) 60

Ulteriori prodotti in questa categoria

Altri articoli che potrebbero interessarti

Supporto tecnico