• A causa di motivi tecnici, il pagamento con carta di credito non è temporaneamente possibile. Ci scusiamo per l'inconveniente.

Pokit Key Hanger _1R

Codice componente

Qui sono indicati i codici componente
correlati al prodotto ricercato

Codice componente
302001
302002
302003
302004
302005
302006
302007
302008
302009
302010
Codice componentePrezzo unitario standardSconto volumi elevatiGiorni spedizione?Color Material Usage Features 1 Features 2 Amount Of Content

6.33 €

5 giorni RedAcrylic / Stainless SteelWith Back TapeMetal Fittings will not rust.Please do not use on valuables, antiques, or things that damage easily.1 pc.

6.33 €

5 giorni Light GreenAcrylic / Stainless SteelWith Back TapeMetal Fittings will not rust.Please do not use on valuables, antiques, or things that damage easily.1 pc.

6.33 €

5 giorni BlueAcrylic / Stainless SteelWith Back TapeMetal Fittings will not rust.Please do not use on valuables, antiques, or things that damage easily.1 pc.

6.88 €

3 giorni YellowAcrylic / Stainless SteelWith Back TapeMetal Fittings will not rust.Please do not use on valuables, antiques, or things that damage easily.1 pc.

6.33 €

5 giorni BlackAcrylic / Stainless SteelWith Back TapeMetal Fittings will not rust.Please do not use on valuables, antiques, or things that damage easily.1 pc.

6.33 €

5 giorni OrangeAcrylic / Stainless SteelWith Back TapeMetal Fittings will not rust.Please do not use on valuables, antiques, or things that damage easily.1 pc.

6.33 €

5 giorni PurpleAcrylic / Stainless SteelWith Back TapeMetal Fittings will not rust.Please do not use on valuables, antiques, or things that damage easily.1 pc.

6.33 €

5 giorni GrayAcrylic / Stainless SteelWith Back TapeMetal Fittings will not rust.Please do not use on valuables, antiques, or things that damage easily.1 pc.

6.33 €

5 giorni BrownAcrylic / Stainless SteelWith Back TapeMetal Fittings will not rust.Please do not use on valuables, antiques, or things that damage easily.1 pc.

6.33 €

5 giorni GreenAcrylic / Stainless SteelWith Back TapeMetal Fittings will not rust.Please do not use on valuables, antiques, or things that damage easily.1 pc.

Loading...

  1. 1

Informazioni di base

Product Type Other Box Type Non-Lock Type Number of Holders(Piece) 1
Option Key Hanger Size(mm) 30×33 Amount Of Content 1 pc.

Ulteriori prodotti in questa categoria

Altri articoli che potrebbero interessarti

Supporto tecnico