• A causa di motivi tecnici, il pagamento con carta di credito non è temporaneamente possibile. Ci scusiamo per l'inconveniente.

Traversino combinazione diamante super

Codice componente

Qui sono indicati i codici componente
correlati al prodotto ricercato

Codice componente
SDCF15103-180
SDCF15103-240
SDCF15103-400
SDCF15106-180
SDCF15106-240
SDCF15106-400
SDCF30103-180
SDCF30103-240
SDCF30103-400
SDCF50206-180
SDCF50206-400
Codice componentePrezzo unitario standardSconto volumi elevatiGiorni spedizione?Width
(mm)
Shaft Diameter
(mm)
Particle Size
(#)
Max. Rotational Speed
(min-1(r.p.m))
Diameter x Width
(mm)
Shaft Diameter x Shaft Length
(mm)
Packaging Quantity
(units/sheets)
Abrasive material Features Structure of Abrasive Material Compatible Tools Type Amount Of Content

29.22 €

6 giorni 1031801000015×103×3010Diamond / Silicon CarbideWith high polishing and sharp machining, this diamond grinding wheel for industrial use allows for easy workpiece contact mixed with a silicon carbide polishing material. Ideal for grinding ceramics, stone, and glass.Abrasive ClothHand grinder (air, electric)/electric drill/drilling machineCombination1 pc.

29.56 €

3 giorni 1032401000015×103×3010Diamond / Silicon CarbideWith high polishing and sharp machining, this diamond grinding wheel for industrial use allows for easy workpiece contact mixed with a silicon carbide polishing material. Ideal for grinding ceramics, stone, and glass.Abrasive ClothHand grinder (air, electric)/electric drill/drilling machineCombination1 pc.

26.89 €

6 giorni 1034001000015×103×3010Diamond / Silicon CarbideWith high polishing and sharp machining, this diamond grinding wheel for industrial use allows for easy workpiece contact mixed with a silicon carbide polishing material. Ideal for grinding ceramics, stone, and glass.Abrasive ClothHand grinder (air, electric)/electric drill/drilling machineCombination1 pc.

29.27 €

6 giorni 1061801000015×106×4010Diamond / Silicon CarbideWith high polishing and sharp machining, this diamond grinding wheel for industrial use allows for easy workpiece contact mixed with a silicon carbide polishing material. Ideal for grinding ceramics, stone, and glass.Abrasive ClothHand grinder (air, electric)/electric drill/drilling machineCombination1 pc.

29.61 €

3 giorni 1062401000015×106×4010Diamond / Silicon CarbideWith high polishing and sharp machining, this diamond grinding wheel for industrial use allows for easy workpiece contact mixed with a silicon carbide polishing material. Ideal for grinding ceramics, stone, and glass.FeltHand grinder (air, electric)/electric drill/drilling machineCombination1 pc.

26.93 €

7 giorni 1064001000015×106×4010Diamond / Silicon CarbideWith high polishing and sharp machining, this diamond grinding wheel for industrial use allows for easy workpiece contact mixed with a silicon carbide polishing material. Ideal for grinding ceramics, stone, and glass.Non‐Woven FabricHand grinder (air, electric)/electric drill/drilling machineCombination1 pc.

34.25 €

3 giorni 1031801500030×103×3510Diamond / Silicon CarbideWith high polishing and sharp machining, this diamond grinding wheel for industrial use allows for easy workpiece contact mixed with a silicon carbide polishing material. Ideal for grinding ceramics, stone, and glass.Abrasive ClothHand grinder (air, electric)/electric drill/drilling machineCombination1 pc.

31.28 €

6 giorni 1032401500030×103×3510Diamond / Silicon CarbideWith high polishing and sharp machining, this diamond grinding wheel for industrial use allows for easy workpiece contact mixed with a silicon carbide polishing material. Ideal for grinding ceramics, stone, and glass.Non‐Woven FabricHand grinder (air, electric)/electric drill/drilling machineCombination1 pc.

29.55 €

6 giorni 1034001500030×103×3510Diamond / Silicon CarbideWith high polishing and sharp machining, this diamond grinding wheel for industrial use allows for easy workpiece contact mixed with a silicon carbide polishing material. Ideal for grinding ceramics, stone, and glass.Non‐Woven FabricHand grinder (air, electric)/electric drill/drilling machineCombination1 pc.

84.96 €

6 giorni 2061801500050×206×4010Diamond / Silicon CarbideWith high polishing and sharp machining, this diamond grinding wheel for industrial use allows for easy workpiece contact mixed with a silicon carbide polishing material. Ideal for grinding ceramics, stone, and glass.Abrasive ClothHand grinder (air, electric)/electric drill/drilling machineCombination1 pc.

69.72 €

3 giorni 2064001500050×206×4010Diamond / Silicon CarbideWith high polishing and sharp machining, this diamond grinding wheel for industrial use allows for easy workpiece contact mixed with a silicon carbide polishing material. Ideal for grinding ceramics, stone, and glass.-Hand grinder (air, electric)/electric drill/drilling machineCombination1 pc.

Loading...

  1. 1

Ulteriori prodotti in questa categoria

Altri articoli che potrebbero interessarti

Supporto tecnico