Codice componente
Qui sono indicati i codici componente
correlati al prodotto ricercato
Codice componente
|
---|
DZ-OCUB2060 |
DZ-OCUB2070 |
DZ-OCUB2080 |
DZ-OCUB2090 |
DZ-OCUB2100 |
DZ-OCUB2110 |
DZ-OCUB2120 |
DZ-OCUB2140 |
DZ-OCUB2160 |
DZ-OCUB2200 |
DZOCUB20605.8 |
DZOCUB20807.8 |
Codice componente |
Prezzo unitario standard
| Quantità minima d'ordine | Sconto volumi elevati | R Size (mm) | work material | Blade length (ℓ) (mm) | Coating | Overall Length (L) (mm) | Underneck length (ℓ1) (mm) | Shank diameter (d) (mm) | R Precision (μm) | Coating (Other) | Material | φDc (mm) | Features | With/Without Torsion | Machining Application (Other) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
77.45 € | 1 | Disponibile | 6 giorni | 3 | Acciaio generico[◎] / Acciaio raffreddato e temperato[◎] / Acciaio a elevata durezza: a HRC55[○] / Acciaio a elevata durezza: a HRC60[○] / Acciaio a elevata durezza: a HRC65[○] / Acciaio inox[○] / Ghisa[◎] / Alluminio[○] / Titanio[○] / Rame[○] | 9 | TiAlN | 120 | - | 5 | 10~-10 | - | - | 6 | Using a rigid body design and unique tip pocket, it brings into place the high precision and high functionality in 3D machining for molds. Covers everything from rough machining of carbon steel, pre-hardened steel, and die steel to finishing. Using the newly developed, ultra-fine particle, ultra-hard alloy + DZ coat (TiAlN type), it lasts a long time, even with high hardness and high-speed machining. Slim Shank Type (Blade Length 1.5 Dc). 2 flutes with 30° torsion angles. It is general-purpose and shrink compatible. | Yes (30°) | Pocket machining | |
120.14 € | 1 | 6 giorni | 3.5 | Acciaio generico[◎] / Acciaio raffreddato e temperato[◎] / Acciaio a elevata durezza: a HRC55[○] / Acciaio a elevata durezza: a HRC60[○] / Acciaio a elevata durezza: a HRC65[○] / Acciaio inox[○] / Ghisa[◎] / Alluminio[○] / Titanio[○] / Rame[○] | 10.5 | TiAlN | 120 | - | 6 | 10~-10 | - | - | 7 | Using a rigid body design and unique tip pocket, it brings into place the high precision and high functionality in 3D machining for molds. Covers everything from rough machining of carbon steel, pre-hardened steel, and die steel to finishing. Using the newly developed, ultra-fine particle, ultra-hard alloy + DZ coat (TiAlN type), it lasts a long time, even with high hardness and high-speed machining. Slim Shank Type (Blade Length 1.5 Dc). 2 flutes with 30° torsion angles. It is general-purpose and shrink compatible. | Yes (30°) | Pocket machining | ||
102.19 € | 1 | 6 giorni | 4 | Acciaio generico[◎] / Acciaio raffreddato e temperato[◎] / Acciaio a elevata durezza: a HRC55[○] / Acciaio a elevata durezza: a HRC60[○] / Acciaio a elevata durezza: a HRC65[○] / Acciaio inox[○] / Ghisa[◎] / Alluminio[○] / Titanio[○] / Rame[○] | 12 | TiAlN | 120 | - | 7 | 10~-10 | - | - | 8 | Using a rigid body design and unique tip pocket, it brings into place the high precision and high functionality in 3D machining for molds. Covers everything from rough machining of carbon steel, pre-hardened steel, and die steel to finishing. Using the newly developed, ultra-fine particle, ultra-hard alloy + DZ coat (TiAlN type), it lasts a long time, even with high hardness and high-speed machining. Slim Shank Type (Blade Length 1.5 Dc). 2 flutes with 30° torsion angles. It is general-purpose and shrink compatible. | Yes (30°) | Pocket machining | ||
101.42 € | 1 | 6 giorni | 4.5 | Acciaio generico[◎] / Acciaio raffreddato e temperato[◎] / Acciaio a elevata durezza: a HRC55[○] / Acciaio a elevata durezza: a HRC60[○] / Acciaio a elevata durezza: a HRC65[○] / Acciaio inox[○] / Ghisa[◎] / Alluminio[○] / Titanio[○] / Rame[○] | 13.5 | TiAlN | 120 | - | 8 | 10~-10 | - | - | 9 | Using a rigid body design and unique tip pocket, it brings into place the high precision and high functionality in 3D machining for molds. Covers everything from rough machining of carbon steel, pre-hardened steel, and die steel to finishing. Using the newly developed, ultra-fine particle, ultra-hard alloy + DZ coat (TiAlN type), it lasts a long time, even with high hardness and high-speed machining. Slim Shank Type (Blade Length 1.5 Dc). 2 flutes with 30° torsion angles. It is general-purpose and shrink compatible. | Yes (30°) | Pocket machining | ||
86.68 € | 1 | 6 giorni | 5 | Acciaio generico[◎] / Acciaio raffreddato e temperato[◎] / Acciaio a elevata durezza: a HRC55[○] / Acciaio a elevata durezza: a HRC60[○] / Acciaio a elevata durezza: a HRC65[○] / Acciaio inox[○] / Ghisa[◎] / Alluminio[○] / Titanio[○] / Rame[○] | 15 | TiAlN | 140 | - | 9 | 10~-10 | - | - | 10 | Using a rigid body design and unique tip pocket, it brings into place the high precision and high functionality in 3D machining for molds. Covers everything from rough machining of carbon steel, pre-hardened steel, and die steel to finishing. Using the newly developed, ultra-fine particle, ultra-hard alloy + DZ coat (TiAlN type), it lasts a long time, even with high hardness and high-speed machining. Slim Shank Type (Blade Length 1.5 Dc). 2 flutes with 30° torsion angles. It is general-purpose and shrink compatible. | Yes (30°) | Pocket machining | ||
151.55 € | 1 | 6 giorni | 5.5 | Acciaio generico[◎] / Acciaio raffreddato e temperato[◎] / Acciaio a elevata durezza: a HRC55[○] / Acciaio a elevata durezza: a HRC60[○] / Acciaio a elevata durezza: a HRC65[○] / Acciaio inox[○] / Ghisa[◎] / Alluminio[○] / Titanio[○] / Rame[○] | 16.5 | TiAlN | 140 | - | 10 | 10~-10 | - | - | 11 | Using a rigid body design and unique tip pocket, it brings into place the high precision and high functionality in 3D machining for molds. Covers everything from rough machining of carbon steel, pre-hardened steel, and die steel to finishing. Using the newly developed, ultra-fine particle, ultra-hard alloy + DZ coat (TiAlN type), it lasts a long time, even with high hardness and high-speed machining. Slim Shank Type (Blade Length 1.5 Dc). 2 flutes with 30° torsion angles. It is general-purpose and shrink compatible. | Yes (30°) | Pocket machining | ||
112.82 € | 1 | 6 giorni | 6 | Acciaio generico[◎] / Acciaio raffreddato e temperato[◎] / Acciaio a elevata durezza: a HRC55[○] / Acciaio a elevata durezza: a HRC60[○] / Acciaio a elevata durezza: a HRC65[○] / Acciaio inox[○] / Ghisa[◎] / Alluminio[○] / Titanio[○] / Rame[○] | 18 | TiAlN | 140 | - | 11 | 10~-10 | - | - | 12 | Using a rigid body design and unique tip pocket, it brings into place the high precision and high functionality in 3D machining for molds. Covers everything from rough machining of carbon steel, pre-hardened steel, and die steel to finishing. Using the newly developed, ultra-fine particle, ultra-hard alloy + DZ coat (TiAlN type), it lasts a long time, even with high hardness and high-speed machining. Slim Shank Type (Blade Length 1.5 Dc). 2 flutes with 30° torsion angles. It is general-purpose and shrink compatible. | Yes (30°) | Pocket machining | ||
168.38 € | 1 | 6 giorni | 7 | Acciaio generico[◎] / Acciaio raffreddato e temperato[◎] / Acciaio a elevata durezza: a HRC55[○] / Acciaio a elevata durezza: a HRC60[○] / Acciaio a elevata durezza: a HRC65[○] / Acciaio inox[○] / Ghisa[◎] / Alluminio[○] / Titanio[○] / Rame[○] | 21 | TiAlN | 160 | - | 12 | 10~-10 | - | - | 14 | Using a rigid body design and unique tip pocket, it brings into place the high precision and high functionality in 3D machining for molds. Covers everything from rough machining of carbon steel, pre-hardened steel, and die steel to finishing. Using the newly developed, ultra-fine particle, ultra-hard alloy + DZ coat (TiAlN type), it lasts a long time, even with high hardness and high-speed machining. Slim Shank Type (Blade Length 1.5 Dc). 2 flutes with 30° torsion angles. It is general-purpose and shrink compatible. | Yes (30°) | Pocket machining | ||
289.50 € | 1 | 6 giorni | 8 | Acciaio generico[◎] / Acciaio raffreddato e temperato[◎] / Acciaio a elevata durezza: a HRC55[○] / Acciaio a elevata durezza: a HRC60[○] / Acciaio a elevata durezza: a HRC65[○] / Acciaio inox[○] / Ghisa[◎] / Alluminio[○] / Titanio[○] / Rame[○] | 24 | TiAlN | 180 | - | 15 | 10~-10 | - | - | 16 | Using a rigid body design and unique tip pocket, it brings into place the high precision and high functionality in 3D machining for molds. Covers everything from rough machining of carbon steel, pre-hardened steel, and die steel to finishing. Using the newly developed, ultra-fine particle, ultra-hard alloy + DZ coat (TiAlN type), it lasts a long time, even with high hardness and high-speed machining. Slim Shank Type (Blade Length 1.5 Dc). 2 flutes with 30° torsion angles. It is general-purpose and shrink compatible. | Yes (30°) | Pocket machining | ||
585.23 € | 1 | 6 giorni | 10 | Acciaio generico[◎] / Acciaio raffreddato e temperato[◎] / Acciaio a elevata durezza: a HRC55[○] / Acciaio a elevata durezza: a HRC60[○] / Acciaio a elevata durezza: a HRC65[○] / Acciaio inox[○] / Ghisa[◎] / Alluminio[○] / Titanio[○] / Rame[○] | 30 | TiAlN | 180 | - | 18 | 10~-10 | - | - | 20 | Using a rigid body design and unique tip pocket, it brings into place the high precision and high functionality in 3D machining for molds. Covers everything from rough machining of carbon steel, pre-hardened steel, and die steel to finishing. Using the newly developed, ultra-fine particle, ultra-hard alloy + DZ coat (TiAlN type), it lasts a long time, even with high hardness and high-speed machining. Slim Shank Type (Blade Length 1.5 Dc). 2 flutes with 30° torsion angles. It is general-purpose and shrink compatible. | Yes (30°) | Pocket machining | ||
77.45 € | 1 | Disponibile | 6 giorni | 3 | Acciaio generico[○] / Acciaio raffreddato e temperato[○] / Acciaio a elevata durezza: a HRC55[○] / Acciaio inox[○] / Ghisa[○] | 9 | - | 120 | 5.8 | 5 | - | DZ Coating | Carbide alloy | - | - | - | - | |
102.19 € | 1 | 6 giorni | 4 | Acciaio generico[○] / Acciaio raffreddato e temperato[○] / Acciaio a elevata durezza: a HRC55[○] / Acciaio inox[○] / Ghisa[○] | 12 | - | 120 | 7.8 | 7 | - | DZ Coating | Carbide alloy | - | - | - | - |
Loading...
Type | Sfera | Number of flutes(sheet) | 2 | Machining Application | Superficie curva / Scanalatura R |
---|
Configura
Proprietà di base
R Size(mm)
work material
Blade length (ℓ)(mm)
Coating
Overall Length (L)(mm)
Underneck length (ℓ1)(mm)
Shank diameter (d)(mm)
R Precision(μm)
Coating (Other)
Material
φDc(mm)
Tipo
Filtrare per giorni di spedizione standard
Attributi opzionali