Chiave Geartech (testa oscillante)

Codice componente

Qui sono indicati i codici componente
correlati al prodotto ricercato

Codice componente
4977292256490
4977292256513
Codice componente
Prezzo unitario standard
Quantità minima d'ordineSconto volumi elevati
Giorni
spedizione standard
?
Overall Length
(mm)
Width across flat dimension
(Inch)
Product Width
(mm)
Product Depth
(mm)
Mass
(g)

18.74 €

1 Disponibile 7 giorni 1603/821860

20.42 €

1 Disponibile 7 giorni 1801/22610100

Loading...

  1. 1

Informazioni di base

Type Combinazione Ratchet mechanism Disponibile Swivel (flex) Disponibile
Single Product/Set Classification Articolo singolo Application For hexagon bolt/nut tightening and loosening work. Function 1 Workability is outstanding even in confined spaces where wrench swing movement is restricted.
Function 2 Swing mechanism can be set at any angle from 0-180 degrees, so it is easy to work around obstacles. Function 3 Final tightening is possible. Notes 1 Use the bolts and nuts that match the size and avoid slanted or shallow fastening.
Notes 2 Do not hit with a hammer, etc. for added impact. Notes 3 Do not use it for anything other than the intended purpose and applications. Number of Gears 72 Threads (5-Degree Feed Angle)
Specification 1 With Swiveling mechanism Material Chrome Vanadium Steel

Supporto tecnico