• A causa del tifone in Giappone / Tokyo, alcuni prodotti potrebbero riportare ritardi nella consegna. Ci scusiamo per l'inconveniente e ringraziamo per la comprensione.
  • A causa di motivi tecnici, il pagamento con carta di credito non è temporaneamente possibile. Ci scusiamo per l'inconveniente.

Cacciavite Torx Plus®, manico a T

Codice componente

Qui sono indicati i codici componente
correlati al prodotto ricercato

Codice componente
364IP9X100
364IP10X100
364IP15X100
364IP20X100
364IP25X150
364IP27X150
364IP30X150
364IP40X150
Codice componentePrezzo unitario standardSconto volumi elevatiGiorni spedizione?Tip standards Overall length (L dimension)
(mm)
Shaft length
(mm)
Overall Width
(mm)
Wrench Flats
(mm)
Handle Height
(mm)
Features Caution

23.23 €

Disponibile 5 giorni 9IP126100804.026The blade is made of chrome vanadium steel, whole body quenched, chrome plated. The TorxPlus® shape realizes a tightening torque 25% higher than the conventional Torx® shape. The chrome top processed tip is highly accurate.Torx Plus® screwdrivers cannot be used on Torx® screws.

23.98 €

5 giorni 10IP126100804.026The blade is made of chrome vanadium steel, whole body quenched, chrome plated. The TorxPlus® shape realizes a tightening torque 25% higher than the conventional Torx® shape. The chrome top processed tip is highly accurate.Torx Plus® screwdrivers cannot be used on Torx® screws.

24.49 €

Disponibile 5 giorni 15IP126100804.026The blade is made of chrome vanadium steel, whole body quenched, chrome plated. The TorxPlus® shape realizes a tightening torque 25% higher than the conventional Torx® shape. The chrome top processed tip is highly accurate.Torx Plus® screwdrivers cannot be used on Torx® screws.

25.59 €

5 giorni 20IP1321001004.032The blade is made of chrome vanadium steel, whole body quenched, chrome plated. The TorxPlus® shape realizes a tightening torque 25% higher than the conventional Torx® shape. The chrome top processed tip is highly accurate.Torx Plus® screwdrivers cannot be used on Torx® screws.

28.12 €

Disponibile 5 giorni 25IP1821501004.532The blade is made of chrome vanadium steel, whole body quenched, chrome plated. The TorxPlus® shape realizes a tightening torque 25% higher than the conventional Torx® shape. The chrome top processed tip is highly accurate.Torx Plus® screwdrivers cannot be used on Torx® screws.

29.04 €

5 giorni 27IP1821501005.532The blade is made of chrome vanadium steel, whole body quenched, chrome plated. The TorxPlus® shape realizes a tightening torque 25% higher than the conventional Torx® shape. The chrome top processed tip is highly accurate.Torx Plus® screwdrivers cannot be used on Torx® screws.

30.65 €

Disponibile 5 giorni 30IP1821501006.032The blade is made of chrome vanadium steel, whole body quenched, chrome plated. The TorxPlus® shape realizes a tightening torque 25% higher than the conventional Torx® shape. The chrome top processed tip is highly accurate.Torx Plus® screwdrivers cannot be used on Torx® screws.

32.66 €

Disponibile 5 giorni 40IP1821501007.032The blade is made of chrome vanadium steel, whole body quenched, chrome plated. The TorxPlus® shape realizes a tightening torque 25% higher than the conventional Torx® shape. The chrome top processed tip is highly accurate.Torx Plus® screwdrivers cannot be used on Torx® screws.

Loading...

  1. 1

Informazioni di base

Type (Shape) T wrench Single Product/Set Classification Single Item

Ulteriori prodotti in questa categoria

Altri articoli che potrebbero interessarti

Supporto tecnico