• A causa di motivi tecnici, il pagamento con carta di credito non è temporaneamente possibile. Ci scusiamo per l'inconveniente.

Cacciavite a taglio tozzo

Codice componente

Qui sono indicati i codici componente
correlati al prodotto ricercato

Codice componente
302SS40
302SS55
302SS65
302SS80
Codice componentePrezzo unitario standardSconto volumi elevatiGiorni spedizione?Tip size / flathead (-) blade width (mm) B1 Tip size / flathead (-) blade thickness (mm) B2 Shaft Diameter / Shaft Width
(mm)
Full length L1
(mm)
Maximum Grip Diameter
(mm)
Features

15.38 €

3 giorni 40.84.08134Made of high grade chrome vanadium molybdenum steel. Entire body is tempered and chrome plated. The edge is Wiha chrome top machined. Designed with easy-to-grip soft finish handle. Ideal for use in narrow spaces.

15.56 €

3 giorni 5.515.58134Made of high grade chrome vanadium molybdenum steel. Entire body is tempered and chrome plated. The edge is Wiha chrome top machined. Designed with easy-to-grip soft finish handle. Ideal for use in narrow spaces.

16.31 €

3 giorni 6.51.26.58134Made of high grade chrome vanadium molybdenum steel. Entire body is tempered and chrome plated. The edge is Wiha chrome top machined. Designed with easy-to-grip soft finish handle. Ideal for use in narrow spaces.

17.25 €

3 giorni 81.288134Made of high grade chrome vanadium molybdenum steel. Entire body is tempered and chrome plated. The edge is Wiha chrome top machined. Designed with easy-to-grip soft finish handle. Ideal for use in narrow spaces.

Loading...

  1. 1

Informazioni di base

Tip standards Flathead (-) Shaft length L (mm) 25 Single Product/Set Classification Single Item
Shaft type Round Magnet NA Shaft through NA
Bolster NA Grip Type Rubber

Ulteriori prodotti in questa categoria

Supporto tecnico