Martello antiurto (uretano)

Codice componente

Qui sono indicati i codici componente
correlati al prodotto ricercato

Codice componente
E-035
E-050
Codice componente
Prezzo unitario standard
Quantità minima d'ordineSconto volumi elevati
Giorni
spedizione standard
?
Head (diameter)
(mm)
Head (length)
(mm)
Overall Length
(mm)
Weight
(g)

26.95 €

1 Disponibile 5 giorni 3590285400

38.28 €

1 Disponibile 8 giorni 5095320800

Loading...

  1. 1

Informazioni di base

Product Type Martello antiurto Head material Uretano Handle material Uretano
Application Can be used for impacting precision equipment and painted parts etc. Function 1 Because there is no recoil, it has a stronger striking force compared to conventional types, so you do not get as tired. Function 2 Made of urethane resin so it is safe, durable, and does not damage other objects easily.
Function 3 Optimal for work in which you do not want to scratch the surfaces you are working on such as surfaces of precision equipment and coated parts. Function 4 Does not spark even if it is used on metals, so it is safe to keep in fire prohibited places. Notes 1 Do not use to hammer nails.

Supporto tecnico