• A causa di motivi tecnici, il pagamento con carta di credito non è temporaneamente possibile. Ci scusiamo per l'inconveniente.

Attrezzo Reform

Codice componente

Qui sono indicati i codici componente
correlati al prodotto ricercato

Codice componente
CN-11
CN-12
Codice componentePrezzo unitario standardSconto volumi elevatiGiorni spedizione?Overall Length
(mm)
Height
(mm)
Weight
(g)
Application Function Function 2 Function 3 Function 4 Specifications Material Notes Notes 2 Notes 3

24.38 €

5 giorni 400400680Auxiliary work for installing and moving of equipment, peeling work.The quality unified using suitable special heat treatment is ensured.Even small crevices can be cut because the blade tip is thin and angled.With holes for mounting metal fittings for fall prevention, making it safe.An ideal aid for mounting/dismantling aluminum sash frames (doors), chipping off paint or scraping, removing floorboards/plywood/wallboard/new building materials, etc., and installing and moving instruments and machinery.Color: Grip - PinkHigh Grade Special Steel (Fully Tempered)Do not use for applications other than indication.Wear protective gear including a helmet, protective glasses, leather gloves, and/or safety shoes depending on details of the operation of use.Ensure safe use by confirming that there is no cracking, bending, or other defects on the main body.

27.30 €

5 giorni 500500820Auxiliary work for installing and moving of equipment, peeling work.The quality unified using suitable special heat treatment is ensured.Even small crevices can be cut because the blade tip is thin and angled.With holes for mounting metal fittings for fall prevention, making it safe.An ideal aid for mounting/dismantling aluminum sash frames (doors), chipping off paint or scraping, removing floorboards/plywood/wallboard/new building materials, etc., and installing and moving instruments and machinery.Color: Grip - PinkHigh Grade Special Steel (Fully Tempered)Do not use for applications other than indication.Wear protective gear including a helmet, protective glasses, leather gloves, and/or safety shoes depending on details of the operation of use.Ensure safe use by confirming that there is no cracking, bending, or other defects on the main body.

Loading...

  1. 1

Informazioni di base

Blade Width(mm) 45 Width(mm) 45 Depth(mm) 30

Ulteriori prodotti in questa categoria

Supporto tecnico