• A causa di motivi tecnici, il pagamento con carta di credito non è temporaneamente possibile. Ci scusiamo per l'inconveniente.

Attrezzo Reform W

Codice componente

Qui sono indicati i codici componente
correlati al prodotto ricercato

Codice componente
4977292152921
4977292152938
Codice componentePrezzo unitario standardSconto volumi elevatiGiorni spedizione?Overall Length
(mm)
Height
(mm)
Depth
(mm)
Weight
(g)
Application Function Function 2 Function 3 Specifications Material Material 2 Notes Notes 2 Notes 3

29.92 €

5 giorni 40041080600Auxiliary work for installing and moving of equipment, peeling work.The lever bent to approximately 90 degrees supports peeling, lifting, and scraping.Thin and wide blade design with excellent workability.It can also be used for removal of floor and wall boards, installation and movement of machines and lever work.Finish: Chrome PlateCarbon Steel for Mechanical StructurePipe: hardened steel pipeDo not use for unintended applications.Do not use the main body if it is damaged.Do not hit with a hammer, etc.

31.68 €

5 giorni 60065022720Auxiliary work for installing and moving of equipment, peeling work.The lever bent to approximately 90 degrees supports peeling, lifting, and scraping.Thin and wide blade design with excellent workability.It can also be used for removal of floor and wall boards, installation and movement of machines and lever work.Finish: Chrome PlateCarbon Steel for Mechanical StructurePipe: hardened steel pipeDo not use for unintended applications.Do not use the main body if it is damaged.Do not hit with a hammer, etc.

Loading...

  1. 1

Informazioni di base

Blade Width(mm) 60 Width(mm) 60

Ulteriori prodotti in questa categoria

Altri articoli che potrebbero interessarti

Supporto tecnico