• A causa del tifone in Giappone / Tokyo, alcuni prodotti potrebbero riportare ritardi nella consegna. Ci scusiamo per l'inconveniente e ringraziamo per la comprensione.
  • A causa di motivi tecnici, il pagamento con carta di credito non è temporaneamente possibile. Ci scusiamo per l'inconveniente.

Cacciavite per regolazione in ceramica DA-53 – 59

Codice componente

Qui sono indicati i codici componente
correlati al prodotto ricercato

Codice componente
DA-53
DA-54
DA-55
DA-56
DA-57
DA-58
DA-59
Codice componentePrezzo unitario standardSconto volumi elevatiGiorni spedizione?Tip standards Tip size / Phillips (+) Tip size / flathead (-) blade width (mm) B1 Tip size / flathead (-) blade thickness (mm) B2 Bottom color Tip Size Opposite Side
(mm)
Grip diameter
(mm)
Material Features RoHS Caution

20.24 €

3 giorni Flathead (-)-0.90.4Green-2φ9Tip: Zirconian Fine CeramicHigh-performance, long lasting, completely non-inductive high frequency adjustment driver made of zirconia-based fine ceramics. Pencil-shape is easy to carry and store. Adjustments can be made with either the flat tip or the hexagonal part of the shaft. Clip included.Corresponds ToBreakage may occur when used with 0.01 N·m or greater torques. Bit may break and fragment may be launched if dropped on a hard surface.

20.24 €

3 giorni Flathead (-)-1.30.4Blue-2φ9Tip: Zirconian Fine CeramicHigh-performance, long lasting, completely non-inductive high frequency adjustment driver made of zirconia-based fine ceramics. Pencil-shape is easy to carry and store. Adjustments can be made with either the flat tip or the hexagonal part of the shaft. Clip included.Corresponds ToBreakage may occur when used with 0.01 N·m or greater torques. Bit may break and fragment may be launched if dropped on a hard surface.

20.24 €

3 giorni Flathead (-)-1.80.4Red-2.5φ9Tip: Zirconian Fine CeramicHigh-performance, long lasting, completely non-inductive high frequency adjustment driver made of zirconia-based fine ceramics. Pencil-shape is easy to carry and store. Adjustments can be made with either the flat tip or the hexagonal part of the shaft. Clip included.Corresponds ToBreakage may occur when used with 0.01 N·m or greater torques. Bit may break and fragment may be launched if dropped on a hard surface.

20.24 €

3 giorni Flathead (-)-2.50.7Yellow-2.5φ9Tip: Zirconian Fine CeramicHigh-performance, long lasting, completely non-inductive high frequency adjustment driver made of zirconia-based fine ceramics. Pencil-shape is easy to carry and store. Adjustments can be made with either the flat tip or the hexagonal part of the shaft. Clip included.Corresponds ToBreakage may occur when used with 0.01 N·m or greater torques. Bit may break and fragment may be launched if dropped on a hard surface.

19.71 €

3 giorni Flathead (-)-1.950.35Black-2.5φ9Tip: Zirconian Fine CeramicHigh-performance, long lasting, completely non-inductive high frequency adjustment driver made of zirconia-based fine ceramics. Pencil-shape is easy to carry and store. Adjustments can be made with either the flat tip or the hexagonal part of the shaft. Clip included.Corresponds ToBreakage may occur when used with 0.01 N·m or greater torques. Bit may break and fragment may be launched if dropped on a hard surface.

20.24 €

3 giorni Phillips (+)Other--GrayPositive: φ3-φ9Tip: Zirconian Fine CeramicHigh-performance, long lasting, completely non-inductive high frequency adjustment driver made of zirconia-based fine ceramics. Pencil-shape is easy to carry and store. Adjustments can be made with either the flat tip or the hexagonal part of the shaft. Clip included.Corresponds ToBreakage may occur when used with 0.01 N·m or greater torques. Bit may break and fragment may be launched if dropped on a hard surface.

19.71 €

3 giorni Flathead (-)-0.80.35Purple-2φ9Tip: Zirconian Fine CeramicHigh-performance, long lasting, completely non-inductive high frequency adjustment driver made of zirconia-based fine ceramics. Pencil-shape is easy to carry and store. Adjustments can be made with either the flat tip or the hexagonal part of the shaft. Clip included.Corresponds ToBreakage may occur when used with 0.01 N·m or greater torques. Bit may break and fragment may be launched if dropped on a hard surface.

Loading...

  1. 1

Informazioni di base

Shaft length L (mm) 15 Single Product/Set Classification Single Item Shaft type Round
Magnet NA Shaft through NA Bolster NA
Grip Type Resin Bit Length(mm) 15 Overall Length(mm) 135
Weight(g) 6

Ulteriori prodotti in questa categoria

Supporto tecnico