Codice componente
Qui sono indicati i codici componente
correlati al prodotto ricercato
Codice componente
|
---|
ECPZ-0002 |
ECPZ-0004 |
Codice componente |
Prezzo unitario standard
| Quantità minima d'ordine | Sconto volumi elevati | Capacity (L) | External Shape Width (mm) | External Shape Depth (mm) | External Height (mm) | Frontage (valid inner dimensions) (mm) | Depth (effective internal dimensions) (mm) | Height (Effective Inner Dimensions) (mm) | JAN Code | Trusco Code | Mass (g) | Applicable Card Inserter (sold separately) | Amount Of Content | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
45.97 € | 1 | 6 giorni | 6 | 351 | 256 | 101 | 307 | 214 | 86 | 4562166418731 | 433-3837 | 740 | PZ-4001 | 1 pc. | ||
20.96 € | 1 | 6 giorni | 2.0 | 300 | 210 | 42 | 280 | 190 | 34 | 4562166419899 | 433-3861 | 250 | - | 1 pc. |
Loading...
Product Type | Contenitore conduttivo | Material (Main Body) | Polipropilene conduttivo | Features | It does not accumulate static electricity, so it protects the circuits board and electronic parts. Prevents dirt and dust adhesion with semi-permanent anti-static effect. It can be used for a wide range of applications and can be combined with various other objects. |
---|---|---|---|---|---|
Application | Transport and maintenance of electronic components and substrates, etc. | Surface resistance value | 10[[to the power of 6]] Ω or less | Amount Of Content | 1 pc. |
Configura
Proprietà di base
Capacity(L)
External Shape Width(mm)
External Shape Depth(mm)
External Height(mm)
Frontage (valid inner dimensions)(mm)
Depth (effective internal dimensions)(mm)
Height (Effective Inner Dimensions)(mm)
JAN Code
Trusco Code
Amount Of Content
Tipo
Filtrare per giorni di spedizione standard
Attributi opzionali