• A causa di motivi tecnici, il pagamento con carta di credito non è temporaneamente possibile. Ci scusiamo per l'inconveniente.

Antibacterial Stainless Steel Scouring Pad

Antibacterial Stainless Steel Scouring Pad

Stainless steel scouring pad with antibacterial and hygienic copper.
[Features]
· Removes tough oil residue, scorching and rust.
· The material itself is antibacterial so it drains well and is hygienic as bacteria cannot reproduce on it.
· Safe, as it uses the ionic effect of copper.
· More resistant to rusting and coloration than a copper and zinc scouring pad, so it stays shiny for longer.
[Applications]
· For equipment in the food, chemical, and general scientific industries.
· For kitchen and food provision equipment.

Codice componente

Qui sono indicati i codici componente
correlati al prodotto ricercato

Codice componente
1-7235-01
1-7235-02
1-7235-04
Codice componentePrezzo unitario standardSconto volumi elevatiGiorni spedizione?Size
(mm)
JAN Code Manufacturer Product Name Part Number Material Features
(mm)
Amount Of Content

8.02 €

4 giorni 85×354519391047007Antibacterial Stainless Steel Scrub Brush 40 g40gStainless Steel (SUS304)For removing oil stains, burns, rust, and others. The antimicrobial property of copper ions prevents propagation of microbes, and keeps the object hygienic. Excellent in drainage, and less likely to rust or discolor compared to a brass scouring brush.1 pc.

8.97 €

4 giorni 90×404519391048004Antibacterial Stainless Steel Scrub Brush 50 g50gStainless Steel (SUS304)For removing oil stains, burns, rust, and others. The antimicrobial property of copper ions prevents propagation of microbes, and keeps the object hygienic. Excellent in drainage, and less likely to rust or discolor compared to a brass scouring brush.1 pc.

13.18 €

4 giorni 100×504519391050007Antibacterial Stainless Steel Scrub Brush 80 g80gStainless Steel (SUS304)For removing oil stains, burns, rust, and others. The antimicrobial property of copper ions prevents propagation of microbes, and keeps the object hygienic. Excellent in drainage, and less likely to rust or discolor compared to a brass scouring brush.1 pc.

Loading...

  1. 1

Informazioni di base

Product Type Hand Brush sponge type Without Abrasive Particles Color Silver
Amount Of Content 1 pc.

Ulteriori prodotti in questa categoria

Supporto tecnico