• A causa del tifone in Giappone / Tokyo, alcuni prodotti potrebbero riportare ritardi nella consegna. Ci scusiamo per l'inconveniente e ringraziamo per la comprensione.
  • A causa di motivi tecnici, il pagamento con carta di credito non è temporaneamente possibile. Ci scusiamo per l'inconveniente.

Bench Coat【1-50 Pezzi per confezione】

Bench Coat

This filter paper has high absorption capacity and is coated with PE (polyethylene) on one side. Precious spilled samples can be recovered. Infections can be prevented by saturating the bench coat with germicide and spreading it on the experiment bench. When used as a cage for experimental animals, excrement can be removed easily.

Codice componente

Qui sono indicati i codici componente
correlati al prodotto ricercato

Codice componente
6-724-01
6-724-02
6-724-03
Codice componentePrezzo unitario standardNumero di pz. inclusi per conf.Sconto volumi elevatiGiorni spedizione?Size
(mm)
Manufacturer Product Name Number Contained In Packet Features Material Amount Of Content

127.38 €

50 Pezzi per confezione

5 giorni 460X570Bench Coating Sheets 460 X 570 mm 50 Sheets1 Box (50 Sheets)This filter paper has high absorption capacity and is coated with PE (polyethylene) on one side. It also allows you to collect precious samples that have spilled. You can guard against contamination by saturating the bench coat with germicide and spreading it on the experiment table. Processing excretions is easy if this product is used for cages of experimental animals.Cellulose / PE (polyethylene)1 Box (50 Sheets)

216.35 €

5 giorni 460X50Bench Coat 460x50 m1 RollThis filter paper has high absorption capacity and is coated with PE (polyethylene) on one side. It also allows you to collect precious samples that have spilled. You can guard against contamination by saturating the bench coat with germicide and spreading it on the experiment table. Processing excretions is easy if this product is used for cages of experimental animals.Cellulose / PE (polyethylene)1 Roll

397.18 €

6 giorni 920X50Bench Coat 920x50 m1 RollThis filter paper has high absorption capacity and is coated with PE (polyethylene) on one side. It also allows you to collect precious samples that have spilled. You can guard against contamination by saturating the bench coat with germicide and spreading it on the experiment table. Processing excretions is easy if this product is used for cages of experimental animals.Cellulose / PE (polyethylene)1 Roll

Loading...

  1. 1

Informazioni di base

Product Type Roll Thickness(mm) 0.25

Ulteriori prodotti in questa categoria

Supporto tecnico