Sofmat D

Sofmat D

Reduces fatigue from long hours of standing for machining work. Shocks from hard floor surface are absorbed away from feet. Laying the product on cold floors during winter also serves to prevent freezing of toes.

Codice componente

Qui sono indicati i codici componente
correlati al prodotto ricercato

Codice componente
7-5629-01
7-5629-02
Codice componentePrezzo unitario standardSconto volumi elevatiGiorni spedizione?Size
(mm)
Manufacturer Product Name Manufacturer Model Number Features Material Amount Of Content

164.44 €

4 giorni 610X900X18Sofmat D S-100S-100Reduces fatigue from long hours of standing for machining work. Shocks from hard floor surface are absorbed away from feet. Laying the product on cold floors during winter also serves to prevent freezing of toes.Conductive Polyurethane1 pc.

113.16 €

4 giorni 450X610X16Sofmat D S-101S-101Reduces fatigue from long hours of standing for machining work. Shocks from hard floor surface are absorbed away from feet. Laying the product on cold floors during winter also serves to prevent freezing of toes.Conductive Polyurethane1 pc.

Loading...

  1. 1

Informazioni di base

Product Type Fatigue-Reducing Mat Shape Sheet Type Other Option
Electric leakage-resistant value(Ω) 5.0X109  Surface electrical resistance value(Ω) 1.0X1010 Amount Of Content 1 pc.

Ulteriori prodotti in questa categoria

Supporto tecnico