Stainless Steel Erector Shelf Standard Set

Stainless Steel Erector Shelf Standard Set

SUS304 stainless steel wire shelf with excellent corrosion resistance.
[Features]
· Load resistance 250 kg/level.
· Uses SUS304 (18-8) stainless steel for all shelves and posts. Excellent corrosion and chemical resistance.
[Applications]
· Excellent corrosion and chemical resistance, making it ideal for sanitation management.
· Can also be used under harsh conditions such as high temperatures and humidities, freezing, refrigerators, etc.

Codice componente

Qui sono indicati i codici componente
correlati al prodotto ricercato

Codice componente
1-4571-01
1-4571-02
1-4573-01
1-4573-02
1-4574-01
1-4574-02
1-4575-01
1-4575-02
1-4577-01
1-4577-02
1-4578-01
1-4578-02
Codice componentePrezzo unitario standardSconto volumi elevatiGiorni spedizione?Depth
(mm)
Height
(mm)
Width
(mm)
Type Manufacturer Product Name Manufacturer Model Number Shelf Board / Prop Material Caster Material Dolly Main Body Material Features Footnotes Shelf Panel Height Adjustment
(mm)
Amount Of Content

830.67 €

22 giorni 4601892910Dolly not includedErector SMS910SET without DollySMS910SETStainless Steel (SUS304)Rubber/Unichrome Plated BracketAluminumFeatures outstanding rust resistance and weather resistance. Suitable for environments in which sanitary management is a prime consideration. Provides outstanding durability even in severe conditions such as in high-temperature high-humidity environments or in refrigerators and freezers.For dimensions inclusive of the dolly, see JUS-TIS. A standard set includes 4 shelf boards x 4 supports x 4 Tapers (32 pieces).25.4 Pitch1 Set

1,133.22 €

29 giorni 5002028943Dolly includedErector SMS910SET with DollySMS910SETStainless Steel (SUS304)Rubber/Unichrome Plated BracketAluminumFeatures outstanding rust resistance and weather resistance. Suitable for environments in which sanitary management is a prime consideration. Provides outstanding durability even in severe conditions such as in high-temperature high-humidity environments or in refrigerators and freezers.For dimensions inclusive of the dolly, see JUS-TIS. A standard set includes 4 shelf boards x 4 supports x 4 Tapers (32 pieces).25.4 Pitch1 Set

1,014.22 €

22 giorni 46018921212Dolly not includedErector SMS1220SET without DollySMS1220SETStainless Steel (SUS304)Rubber/Unichrome Plated BracketAluminumFeatures outstanding rust resistance and weather resistance. Suitable for environments in which sanitary management is a prime consideration. Provides outstanding durability even in severe conditions such as in high-temperature high-humidity environments or in refrigerators and freezers.For dimensions inclusive of the dolly, see JUS-TIS. A standard set includes 4 shelf boards x 4 supports x 4 Tapers (32 pieces).25.4 Pitch1 Set

1,374.33 €

29 giorni 51020751252Dolly includedErector SMS1220SET with DollySMS1220SETStainless Steel (SUS304)Rubber/Unichrome Plated BracketAluminumFeatures outstanding rust resistance and weather resistance. Suitable for environments in which sanitary management is a prime consideration. Provides outstanding durability even in severe conditions such as in high-temperature high-humidity environments or in refrigerators and freezers.For dimensions inclusive of the dolly, see JUS-TIS. A standard set includes 4 shelf boards x 4 supports x 4 Tapers (32 pieces).25.4 Pitch1 Set

1,253.78 €

22 giorni 46018921518Dolly not includedErector SMS1520SET without DollySMS1520SETStainless Steel (SUS304)Rubber/Unichrome Plated BracketAluminumFeatures outstanding rust resistance and weather resistance. Suitable for environments in which sanitary management is a prime consideration. Provides outstanding durability even in severe conditions such as in high-temperature high-humidity environments or in refrigerators and freezers.For dimensions inclusive of the dolly, see JUS-TIS. A standard set includes 4 shelf boards x 4 supports x 4 Tapers (32 pieces).25.4 Pitch1 Set

1,625.56 €

29 giorni 51020751558Dolly includedErector SMS1520SET with DollySMS1520SETStainless Steel (SUS304)Rubber/Unichrome Plated BracketAluminumFeatures outstanding rust resistance and weather resistance. Suitable for environments in which sanitary management is a prime consideration. Provides outstanding durability even in severe conditions such as in high-temperature high-humidity environments or in refrigerators and freezers.For dimensions inclusive of the dolly, see JUS-TIS. A standard set includes 4 shelf boards x 4 supports x 4 Tapers (32 pieces).25.4 Pitch1 Set

1,057.78 €

22 giorni 6131892910Dolly not includedErector SLS910SET without DollySLS910SETStainless Steel (SUS304)Rubber/Unichrome Plated BracketAluminumFeatures outstanding rust resistance and weather resistance. Suitable for environments in which sanitary management is a prime consideration. Provides outstanding durability even in severe conditions such as in high-temperature high-humidity environments or in refrigerators and freezers.For dimensions inclusive of the dolly, see JUS-TIS. A standard set includes 4 shelf boards x 4 supports x 4 Tapers (32 pieces).25.4 Pitch1 Set

1,375.89 €

29 giorni 6532028943Dolly includedErector SLS910SET with DollySLS910SETStainless Steel (SUS304)Rubber/Unichrome Plated BracketAluminumFeatures outstanding rust resistance and weather resistance. Suitable for environments in which sanitary management is a prime consideration. Provides outstanding durability even in severe conditions such as in high-temperature high-humidity environments or in refrigerators and freezers.For dimensions inclusive of the dolly, see JUS-TIS. A standard set includes 4 shelf boards x 4 supports x 4 Tapers (32 pieces).25.4 Pitch1 Set

1,284.89 €

22 giorni 61318921212Dolly not includedErector SLS1220SET without DollySLS1220SETStainless Steel (SUS304)Rubber/Unichrome Plated BracketAluminumFeatures outstanding rust resistance and weather resistance. Suitable for environments in which sanitary management is a prime consideration. Provides outstanding durability even in severe conditions such as in high-temperature high-humidity environments or in refrigerators and freezers.For dimensions inclusive of the dolly, see JUS-TIS. A standard set includes 4 shelf boards x 4 supports x 4 Tapers (32 pieces).25.4 Pitch1 Set

1,669.89 €

29 giorni 66320751252Dolly includedErector SLS1220SET with DollySLS1220SETStainless Steel (SUS304)Rubber/Unichrome Plated BracketAluminumFeatures outstanding rust resistance and weather resistance. Suitable for environments in which sanitary management is a prime consideration. Provides outstanding durability even in severe conditions such as in high-temperature high-humidity environments or in refrigerators and freezers.For dimensions inclusive of the dolly, see JUS-TIS. A standard set includes 4 shelf boards x 4 supports x 4 Tapers (32 pieces).25.4 Pitch1 Set

1,552.44 €

22 giorni 61318921518Dolly not includedErector SLS1520SET without DollySLS1520SETStainless Steel (SUS304)Rubber/Unichrome Plated BracketAluminumFeatures outstanding rust resistance and weather resistance. Suitable for environments in which sanitary management is a prime consideration. Provides outstanding durability even in severe conditions such as in high-temperature high-humidity environments or in refrigerators and freezers.For dimensions inclusive of the dolly, see JUS-TIS. A standard set includes 4 shelf boards x 4 supports x 4 Tapers (32 pieces).25.4 Pitch1 Set

1,953.00 €

29 giorni 66320751558Dolly includedErector SLS1520SET with DollySLS1520SETStainless Steel (SUS304)Rubber/Unichrome Plated BracketAluminumFeatures outstanding rust resistance and weather resistance. Suitable for environments in which sanitary management is a prime consideration. Provides outstanding durability even in severe conditions such as in high-temperature high-humidity environments or in refrigerators and freezers.For dimensions inclusive of the dolly, see JUS-TIS. A standard set includes 4 shelf boards x 4 supports x 4 Tapers (32 pieces).25.4 Pitch1 Set

Loading...

  1. 1

Informazioni di base

Connecting type Standalone Type Material Other Number of Top/Bottom Shelf Levels(Level) 4
Product Type Medium capacity type (200 kg to 500 kg) Uniform Load Capacity(kg/grade) 250 Amount Of Content 1 Set

Ulteriori prodotti in questa categoria

Supporto tecnico