• A causa del tifone in Giappone / Tokyo, alcuni prodotti potrebbero riportare ritardi nella consegna. Ci scusiamo per l'inconveniente e ringraziamo per la comprensione.
  • A causa di motivi tecnici, il pagamento con carta di credito non è temporaneamente possibile. Ci scusiamo per l'inconveniente.

Pinza di precisione 3711/3721/3731/3743

Codice componente

Qui sono indicati i codici componente
correlati al prodotto ricercato

Codice componente
3711-125
3721-125
3731-125
3743-125
Codice componentePrezzo unitario standardSconto volumi elevatiGiorni spedizione?Tip width
(mm)
JAN Code Specifications Features

42.64 €

3 giorni 5.54003773014287Head: Polished Finish / Handle Specification: Plastic Coating / Style: Wide Flat TypeThe gripping surface is flat, and does not scratch parts. The head is chamfered carefully. Its material is chrome vanadium electric steel processed with oil quenching and tempering.

41.74 €

3 giorni 24003773011088Head: Polished Finish / Handle Specification: Plastic Coating / Style: Narrow Flat TypeThe gripping surface is flat, and does not scratch parts. The head is chamfered carefully. Its material is chrome vanadium electric steel processed with oil quenching and tempering.

41.74 €

3 giorni 1.64003773011095Head: Polished Finish / Handle Specification: Plastic Coating / Style: Semi-RoundThe gripping surface is flat, and does not scratch parts. The head is chamfered carefully. Its material is chrome vanadium electric steel processed with oil quenching and tempering.

48.06 €

3 giorni 14003773016977Head: Chrome Plated / Handle Specification: Plastic Coating / Style: RoundThe gripping surface is flat, and does not scratch parts. The head is chamfered carefully. Its material is chrome vanadium electric steel processed with oil quenching and tempering.

Loading...

  1. 1

Informazioni di base

Product Category Pliers Plier Type Pliers Overall Length(mm) 125
With or without Spring NA Single Product/Set Classification Single Item Main body: option Main Body

Ulteriori prodotti in questa categoria

Altri articoli che potrebbero interessarti

Supporto tecnico