• A causa di motivi tecnici, il pagamento con carta di credito non è temporaneamente possibile. Ci scusiamo per l'inconveniente.

Pinza con impugnatura universale

Codice componente

Qui sono indicati i codici componente
correlati al prodotto ricercato

Codice componente
4004-180
4004-250
Codice componentePrezzo unitario standardSconto volumi elevatiGiorni spedizione?Overall Length
(mm)
Mass
(g)
Capacity (Square)
(mm)
JAN Code Specifications Features

49.87 €

3 giorni 18032525.4003773022190Head Finish: Nickel Chrome Plated / Handle Specification: Nickel Chrome PlatedWith adjustment screws for the jaw opening and release lever. Able to be operated with one hand. Achieves a powerful clamping force through the principle of leverage. The body is made from special heavy duty steel, while the jaw is made from chrome vanadium.

53.93 €

3 giorni 250530304003773002710Head Finish: Nickel Chrome Plated / Handle Specification: Nickel Chrome PlatedWith adjustment screws for the jaw opening and release lever. Able to be operated with one hand. Achieves a powerful clamping force through the principle of leverage. The body is made from special heavy duty steel, while the jaw is made from chrome vanadium.

Loading...

  1. 1

Informazioni di base

Product Category Pliers Plier Type Pliers With or without Spring Available
Single Product/Set Classification Single Item Capacity (Round)(mm) 8-35 Main body: option Main Body

Ulteriori prodotti in questa categoria

Supporto tecnico