Codice componente
Qui sono indicati i codici componente
correlati al prodotto ricercato
Codice componente
|
---|
4911-A0 |
4911-A1 |
4911-A2 |
4911-A3 |
4911-A4 |
Codice componente |
Prezzo unitario standard
| Quantità minima d'ordine | Sconto volumi elevati | Overall Length (mm) | Tip claw diameter (mm) | Compatible shaft diameter (φ mm) | JAN Code | |
---|---|---|---|---|---|---|---|---|
17.83 € | 1 | Preventivo | 140 | 0.9 | 3-10 | 4003773050247 | ||
16.64 € | 1 | Preventivo | 140 | 1.25 | 10-25 | 4003773050254 | ||
18.47 € | 1 | Preventivo | 180 | 1.8 | 19-60 | 4003773050261 | ||
20.18 € | 1 | Preventivo | 225 | 2.25 | 40-100 | 4003773050278 | ||
35.04 € | 1 | Preventivo | 320 | 3.2 | 85-140 | 4003773050353 |
Loading...
Product Category | Pinze | Plier Type | Pinze per anello di sicurezza | With or without Spring | Disponibile |
---|---|---|---|---|---|
Single Product/Set Classification | Single Item | Main body: option | Main Body | Specifications | Head Finish: Rust-Resistant Finish, Handle: Plastic Coating (Non-Slip Finish) |
Features | As the tip bit has a broad contact area with the ring, it can securely retain the ring without warping it. With a slim shaped head, work in narrow spaces is possible. A slip-prevention coating has been applied to the handle's plastic coating. The body is made of a hot-forged chrome vanadium electric steel. The spring is built into the joint and so is protected. |
Configura
Proprietà di base
Overall Length(mm)
Tip claw diameter(mm)
Compatible shaft diameter(φ mm)
JAN Code
Tipo
Attributi opzionali