• A causa del tifone in Giappone / Tokyo, alcuni prodotti potrebbero riportare ritardi nella consegna. Ci scusiamo per l'inconveniente e ringraziamo per la comprensione.
  • A causa di motivi tecnici, il pagamento con carta di credito non è temporaneamente possibile. Ci scusiamo per l'inconveniente.

Tronchesino 7001

Codice componente

Qui sono indicati i codici componente
correlati al prodotto ricercato

Codice componente
7001-110
7001-125
7001-140
7001-160
7001-180
Codice componentePrezzo unitario standardSconto volumi elevatiGiorni spedizione?Overall Length
(mm)
Mass
(g)
Soft Wire Cutting Performance
(φ/mm)
Medium-hard Wire Cutting Capability
(φ/mm)
Hard Wire Cutting Performance
(φ/mm)
JAN Code Specifications Features

40.39 €

3 giorni 11080321.24003773034278Head Finish: Polished / Handle Specification: Plastic CoatingThe blade tip can cut fine copper wires well. The blade is carefully quenched and the hardness is around HRC 62. Fine head tip makes the work possible in narrow spaces. The material is oil quenched and tempered vanadium electric steel and opening spring is attached.

39.48 €

3 giorni 1259032.31.54003773011705Head Finish: Polished / Handle Specification: Plastic CoatingThe blade tip can cut fine copper wires well. The blade is carefully quenched and the hardness is around HRC 62. Fine head tip makes the work possible in narrow spaces. The material is oil quenched and tempered vanadium electric steel and opening spring is attached.

40.87 €

4 giorni 14012542.51.84003773011712Head Finish: Polished / Handle Specification: Plastic CoatingThe blade tip can cut fine copper wires well. The blade is carefully quenched and the hardness is around HRC 62. Fine head tip makes the work possible in narrow spaces. The material is oil quenched and tempered vanadium electric steel and opening spring is attached.

34.28 €

3 giorni 16017542.824003773011743Head Finish: Polished / Handle Specification: Plastic CoatingThe blade tip can cut fine copper wires well. The blade is carefully quenched and the hardness is around HRC 62. Fine head tip makes the work possible in narrow spaces. The material is oil quenched and tempered vanadium electric steel and opening spring is attached.

43.55 €

3 giorni 180200432.54003773011781Head Finish: Polished / Handle Specification: Plastic CoatingThe blade tip can cut fine copper wires well. The blade is carefully quenched and the hardness is around HRC 62. Fine head tip makes the work possible in narrow spaces. The material is oil quenched and tempered vanadium electric steel and opening spring is attached.

Loading...

  1. 1

Informazioni di base

Product Category Nippers Nipper Type Nippers With or without Spring NA
Single Product/Set Classification Single Item Main body: option Main Body

Ulteriori prodotti in questa categoria

Altri articoli che potrebbero interessarti

Supporto tecnico