• A causa di motivi tecnici, il pagamento con carta di credito non è temporaneamente possibile. Ci scusiamo per l'inconveniente.

Tronchesino 7005

Codice componente

Qui sono indicati i codici componente
correlati al prodotto ricercato

Codice componente
7005-125
7005-140
7005-160
7005-180
Codice componentePrezzo unitario standardSconto volumi elevatiGiorni spedizione?Overall Length
(mm)
Mass
(g)
Soft Wire Cutting Performance
(φ/mm)
Medium-hard Wire Cutting Capability
(φ/mm)
Hard Wire Cutting Performance
(φ/mm)
JAN Code Specifications Features Notes

53.03 €

3 giorni 12511532.31.54003773039501Head Finish: Chrome Plated / Handle Specification: ComfortThe blade tip can cut fine copper wires well. The blade is carefully quenched and the hardness is around HRC 62. Fine head tip makes the work possible in narrow spaces. The material is oil quenched and tempered vanadium electric steel.* Comfort handle (main item) is not insulated.

53.03 €

3 giorni 14015542.51.84003773039488Head Finish: Chrome Plated / Handle Specification: ComfortThe blade tip can cut fine copper wires well. The blade is carefully quenched and the hardness is around HRC 62. Fine head tip makes the work possible in narrow spaces. The material is oil quenched and tempered vanadium electric steel.* Comfort handle (main item) is not insulated.

54.83 €

3 giorni 16020542.824003773011767Head Finish: Chrome Plated / Handle Specification: ComfortThe blade tip can cut fine copper wires well. The blade is carefully quenched and the hardness is around HRC 62. Fine head tip makes the work possible in narrow spaces. The material is oil quenched and tempered vanadium electric steel.* Comfort handle (main item) is not insulated.

58.45 €

3 giorni 180250432.54003773012306Head Finish: Chrome Plated / Handle Specification: ComfortThe blade tip can cut fine copper wires well. The blade is carefully quenched and the hardness is around HRC 62. Fine head tip makes the work possible in narrow spaces. The material is oil quenched and tempered vanadium electric steel.* Comfort handle (main item) is not insulated.

Loading...

  1. 1

Informazioni di base

Product Category Nippers Nipper Type Nippers Single Product/Set Classification Single Item
Main body: option Main Body

Ulteriori prodotti in questa categoria

Altri articoli che potrebbero interessarti

Supporto tecnico