Codice articolo del costruttore: 7732-115
Marca: KNIPEX
Prezzo: 35.80 €
Tempi di consegna: Preventivo
Codice componente
Qui sono indicati i codici componente
correlati al prodotto ricercato
7732-115
Product Category | Tronchesini | Nipper Type | Tronchesini | Overall Length(mm) | 115 |
---|---|---|---|---|---|
With or without Spring | Disponibile | Single Product/Set Classification | Single Item | Mass(g) | 80 |
Soft Wire Cutting Performance(φ/mm) | 0.3-1.3 | Medium-hard Wire Cutting Capability(φ/mm) | 1 | Hard Wire Cutting Performance(φ/mm) | 0.5 |
Main body: option | Main Body | JAN Code | 4003773013952 | Specifications | Head Finish: Mirror Finish / Handle Specification: Comfort / Style: Tapered Head |
Features | The three-piece combination joint (box joint) and low-resistance dual-spring opening enable repeated work to be conducted without opening the mouth. The blade hardness is approximately HRC 62 and it is made of special oil hardened and tempered special tool steel. It has been subjected to head finishing type 2, which is a polishing processing with high-grade oil that prevents rust and keeps the circuit from being adversely affected if the plating peels off of the tool. | Notes | * Comfort handle (main item) is not insulated. |
Si trova sulla pagina di Tronchesino per elettronica 7732-115, il codice articolo è il seguente: 7732-115.
Ulteriori dettagli concernenti specifiche e dimensioni si trovano sotto il codice prodotto 7732-115.
Configura
Proprietà di base
Tipo
Attributi opzionali