• A causa di motivi tecnici, il pagamento con carta di credito non è temporaneamente possibile. Ci scusiamo per l'inconveniente.

Lama per spellafili

Codice componente

Qui sono indicati i codici componente
correlati al prodotto ricercato

Codice componente
1551-160
1561-160
1581-160
Codice componentePrezzo unitario standardSconto volumi elevatiGiorni spedizione?Stripping Ability
(φ mm)
JAN Code Features

57.12 €

5 giorni 0.54003773015567Has open springs and eliminates the need for opening the mouth even during repetitious work. Made of special tool steel which has been oil-quenched and tempered.

54.41 €

5 giorni 0.64003773014843Has open springs and eliminates the need for opening the mouth even during repetitious work. Made of special tool steel which has been oil-quenched and tempered.

54.41 €

5 giorni 0.84003773015574Has open springs and eliminates the need for opening the mouth even during repetitious work. Made of special tool steel which has been oil-quenched and tempered.

Loading...

  1. 1

Informazioni di base

Overall Length(mm) 160 Handle specification Plastic Coat Head Finish Polishing
Mass(g) 110

Ulteriori prodotti in questa categoria

Supporto tecnico