Codice componente
Qui sono indicati i codici componente
correlati al prodotto ricercato
Codice componente
|
---|
1620-16 |
1620-28 |
1629-165 |
Codice componente |
Prezzo unitario standard
| Quantità minima d'ordine | Sconto volumi elevati | Overall Length (mm) | Mass (g) | Stripping Ability (φ mm) | JAN Code | Specifications | Features | |
---|---|---|---|---|---|---|---|---|---|---|
18.47 € | 1 | Preventivo | 130 | 80 | 4-16 | 4003773060451 | Body Specifications: Shock-resistant Plastic | The blade can be used both in circular direction and in longitudinal direction. There is a replacement blade inside the handle. The body is made of shock-resistant plastic. Soft material is used for parts of the handle and lever to improve the grip feeling. | ||
18.39 € | 1 | Preventivo | 130 | 80 | 8-28 | 4003773060468 | Body Specifications: Shock-resistant Plastic | The blade can be used both in circular direction and in longitudinal direction. There is a replacement blade inside the handle. The body is made of shock-resistant plastic. Soft material is used for parts of the handle and lever to improve the grip feeling. | ||
5.36 € | 1 | Preventivo | - | - | - | 4003773043140 | - | Replacement Blade |
Loading...
Configura
Proprietà di base
Overall Length(mm)
Mass(g)
Stripping Ability(φ mm)
JAN Code
Tipo
Attributi opzionali